Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Push Fit Furniture Leg Caps

 (5 product groups)

List Grid

Angle Iron Caps

Angle Iron Caps are designed to easily push fit on tables, cabinet legs, bed frames and metal shelves to protect surfaces such as floors or walls from the sharp edges of angle iron furniture. They protect against rust and corrosion, and their material makes them resistant to impact, bending, and cracking. These Caps eliminate the cost of welding steel fittings while providing a finished look and improved aesthetics.

They are easy to install and remove and are commonly used in construction, and industrial applications.

  • Material: LDPE
  • Colour: Black

Round Leg Tips - Straight

These Straight Round Leg Tips are designed to provide exceptional protection and stability to furniture and equipment with straight round legs. They are durable and prevent wear and tear on protruding rods and bars and cover sharp edges of leg tubes.

It can be used for protection, is quick and easy to press into place, and provides a clean finish to products made from tubular steel. Commonly used in furniture applications such as tables, chairs, stools, or appliances.

  • Material: Elastomeric PE, LDPE
  • Colour: White, Black

Round Leg Tips - Tapered

These Tapered Round Leg Tips are designed to provide exceptional protection and stability to furniture and equipment. They are durable and prevent wear and tear on protruding rods and bars and cover sharp edges of leg tubes.

It can be used for protection, is quick and easy to push into place, gives a neat finish to tubular products, and is flexible for easy fitting. Commonly used as a safety cap on protruding steel wire, rods or bars.

  • Material: LDPE, PVC
  • Colour: Black

Square End Caps - Heavy Duty

Heavy duty Square End Caps are an ideal finishing product for tubular products and are flexible and easy to fit, whilst providing an attractive glossy finish. The material is flexible, allowing the part to be fitted with ease. It is also designed to provide a secure and airtight fit, protecting the tubes from dirt, dust and other debris. It is quick and easy to install and remove from table legs and tubes.

  • Material: LDPE
  • Colour: Black

Square End Caps - Vinyl

Square Vinyl End Caps are designed to fit the most popular sizes of square tubular steel. It offers protection against moisture, dirt, dust, UV rays and other weather contaminants. Its design provides a tight fit without tearing, splitting or shredding. The glossy and attractive finish makes this cap ideal for decorative end caps.

Its push-fit makes them quick and easy to install and remove. It can be used in the automotive, electrical, crafting applications, and medical industries.

  • Material: PVC
  • Colour: Black, White