Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Silicone High Temperature Masking Plugs

 (7 product groups)

List Grid

First Thread Protection Plugs

First Thread Protection Plugs are used to provide masking to the first thread of standard female threads. They feature an ergonomic pull-tab that allows for simple installation and removal.

Suitable for a range of masking applications that include; powder coating. e-coating, plating and anodizing.

The range is available in different material options. Silicone is a premium masking material due to its high temperature rating. EPDM is an economical material with lower heat resistance, but superior chemical resistance. Both material options can be used multiple times.

Materials: Silicone 600F (316C) and EPDM 425F (218C)Colors: Natural and BlackHardness: Durometer (Shore A) 50+5

High Temperature Tapered Plugs

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: Silicone, EPDM
  • Colour: Yellow, Blue, Red, Purple, Green, Grey, Pink, Black, Natural

Masking Cones

Masking Cone Plugs are a versatile masking solution that can be used as a plug or as a cap. The tapered design allows the part to plug a range of inside diameter sizes and to cap a range of outside diameter sizes. These plugs are ideal for a range of masking applications, including; powder coating, e-coating, plating and anodizing.

The range is available in a choice of materials that include premium Silicone and economical EPDM. Silicone benefits from a high temperature rating and can be used multiple times. EPDM is also reusable with a lower heat resistance, but superior chemical resistance.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black and Natural

Masking Flangeless Plugs

Masking Flangeless plugs are designed to mask holes without masking the surrounding surface area. The tapered design allows mulitple hole diameters to be protected. Ergonomically friendly profile has a pull-tab for easy installation and removal. These come in a premium high temp silicone material or in a economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Masking Pull Plugs

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Multi-Flange Plugs

Multi-Flanged Plugs are designed to mask plain or threaded holes. Part will mask off the hole while allowing paint up to the hole. Will fit a range of holes due to the flexible multi sized flange design.

Tapered Caps & Plugs - High Temp

These high temperature Tapered Caps & Plugs are typically used for threaded or unthreaded studs or holes.
They offer all the versatility of Essentra's traditional tapered polyethylene parts with the higher temperature and corrosion resistance properties of silicone material.

  • Temperature Range: 600 F / 316C
  • Colors: Red & Natural
  • Hardness: Durometer: Red - (Shore A) 70 +/ _5; Nautral - (Shore A) 45 +/ _5