Menu Search

We found 2 product types for Motion Control & Power Transmission

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Motion Control & Power Transmission

List Grid

Rotary Dampers With Gear

Simple to install, the job of these rotary dampers control the speed and acceleration of a movement in a travelling body using the standard spur gear. Our range is manufactured from polycarbonate acetal and is stocked in various styles dependent on you project requirements.

Sleeve Bearings - Plastic

These Sleeve Bearings support rotating shafts while minimising noise and vibrations and enabling smooth rotational movement. The plastic material is corrosion resistant and has an axiam slot that helps maintain proper fit and compensates for humidity and temperature changes.

Although they do not require lubrication, the product range includes choices made of self-lubricating plastic compounds, improving product lifespan and lowering maintenance. It can withstand temperatures from -40F to +200F and has load capacities up to 8,000 PSI and speed ratings up to 2,000 feet per minute, ensuring durability. Typical applications include Automotive, Medical devices, Agricultural equipment and Industrial machinery.

  • Material: PA
  • Colour: White
  • Material Flammability Standard: UL94 V-2