For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(53 product groups)
Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
These push spacers have a flexible "spring" spacer that absorbs vibration and shock. They mount to the chassis to support the PC board.
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These are mounted into a small and protrudes very little under the board. They have a cupped base that provides a tight fit to the board as well as covering the hole completely.
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock teardrop nose that holds the PCB in place. It is very small and has a very low profile.
These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these flat requiring nop through hole to support heavily loaded PC Boards.
These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.
Shoulder SHR Clips are innovative fastening solutions that offer secure and efficient attachment in various applications. These clips feature a unique design with a shoulder that provides increased stability and reliability. Made from high-quality materials such as stainless steel or plastic, Shoulder SHR Clips offer exceptional strength, durability, and resistance to corrosion. The design of these clips allows for easy installation and removal, making them a versatile choice for a wide range of applications.
One of the main characteristics of Shoulder SHR Clips is their secure attachment. The shoulder design ensures a tight grip on the desired surface, preventing slippage or detachment. This feature makes them ideal for applications that require a strong and reliable connection, such as securing cables, hoses, or wires. Additionally, Shoulder SHR Clips have a flexible and adjustable design, allowing for easy installation and removal without the need for additional tools. This versatility makes them suitable for applications that require frequent adjustments or maintenance.
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
These Screw and Lock Supports are a two piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.
Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation and the flat rest mount is a secure support option. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Optical Fiber Slotted Multi Brackets are designed using Miniflex technology. They are used at distribution points where orderly fiber management, protection and strain relief are required. An additional security feature allows fitting of a cable tie around the part which prevents removal of any retained tubes.
Splice Holders are designed to hold up to 6 x 3mm Fiber or 12 crimp splice protectors and components. The OFSH-T Splice Holders can be used with OFST series splice trays.
The Tension Clamps are ideal for holding cables securely and in place. With one end suitable for mounting with a screw or rivet, these clamps are quick fitting.
These Standing Capacitor Holders are intended to provide stability and safety for capacitors in various applications. Its strong structure and adjustable features assure a precise fit, avoiding the chance of movement or displacement. This holder may keep capacitors vertically, maximising space utilisation and providing easy access during installation, maintenance, or replacement.
It is simple to install by screw mounting to the chassis. It might be available with or without spacers and without hardware. Commonly used in electronic devices, industrial equipment, and automobiles (such as ignition and fuel injection systems).
These Strain Relief Clamps are widely used in various sectors to hold and protect cables, wires, and tubing from excessive tension or strain. These clamps are intended to keep wires firmly in place, preventing them from being yanked or twisted and causing damage or disconnection. By lowering the possibility of a cable failure or signal loss, the strain relief clamp maintains the lifetime and dependability of electrical or mechanical systems.
It disperses the stress or tension along the cable's length, preventing it from collecting in a single location. This reduces the chance of cable breakage or damage, especially when cables are subjected to frequent movement, vibration, or bending.
It is lightweight and has increased durability and strength. It is simple to install with two M3 screws. Commonly used in electrical systems, machinery, or automotive applications.
Universal cable grip allows up to seven cable bundels to be secured. Grips are easily removed from the frame to accommodate larger cable bundles. Cables are pushed into the product by hand and are easily removed. Mounted using #6 or M3.5 screws.
Versital cable management system, which secures cabels tightly and can be mounted either by self-adhesive or by a screw.
A two piece fixing for holding wires securely in place. Can be fastened to your panel using a flat head screw.
Wire Harness Clamps gather and secure cables on printed circuit boards and other electronic applications. Cables are quickly and easily inserted into the clamp and then locked in place.
The clamp can be pre-installed to a chassis, with cables added at a later time. Once installed, cables can be removed for wiring changes, re-routing and replacements.
The range has different style options to choose from, include options with a ridged design or smooth options. The range also features options without a latch feature.
The hinged locking top means that wires are held in place securely. They have a screw mount fixing for a secure installation.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.