For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(39 product groups)
Shoulder SHR Clips are innovative fastening solutions that offer secure and efficient attachment in various applications. These clips feature a unique design with a shoulder that provides increased stability and reliability. Made from high-quality materials such as stainless steel or plastic, Shoulder SHR Clips offer exceptional strength, durability, and resistance to corrosion. The design of these clips allows for easy installation and removal, making them a versatile choice for a wide range of applications.
One of the main characteristics of Shoulder SHR Clips is their secure attachment. The shoulder design ensures a tight grip on the desired surface, preventing slippage or detachment. This feature makes them ideal for applications that require a strong and reliable connection, such as securing cables, hoses, or wires. Additionally, Shoulder SHR Clips have a flexible and adjustable design, allowing for easy installation and removal without the need for additional tools. This versatility makes them suitable for applications that require frequent adjustments or maintenance.
Optical Fiber Slotted Multi Brackets are designed using Miniflex technology. They are used at distribution points where orderly fiber management, protection and strain relief are required. An additional security feature allows fitting of a cable tie around the part which prevents removal of any retained tubes.
Splice Holders are designed to hold up to 6 x 3mm Fiber or 12 crimp splice protectors and components. The OFSH-T Splice Holders can be used with OFST series splice trays.
These Standing Capacitor Holders are intended to provide stability and safety for capacitors in various applications. Its strong structure and adjustable features assure a precise fit, avoiding the chance of movement or displacement. This holder may keep capacitors vertically, maximising space utilisation and providing easy access during installation, maintenance, or replacement.
It is simple to install by screw mounting to the chassis. It might be available with or without spacers and without hardware. Commonly used in electronic devices, industrial equipment, and automobiles (such as ignition and fuel injection systems).
These Strain Relief Clamps are widely used in various sectors to hold and protect cables, wires, and tubing from excessive tension or strain. These clamps are intended to keep wires firmly in place, preventing them from being yanked or twisted and causing damage or disconnection. By lowering the possibility of a cable failure or signal loss, the strain relief clamp maintains the lifetime and dependability of electrical or mechanical systems.
It disperses the stress or tension along the cable's length, preventing it from collecting in a single location. This reduces the chance of cable breakage or damage, especially when cables are subjected to frequent movement, vibration, or bending.
It is lightweight and has increased durability and strength. It is simple to install with two M3 screws. Commonly used in electrical systems, machinery, or automotive applications.
Screw On Glides includes a metal screw designed to be attached to the bottom of chairs, tables, and other furniture pieces to protect floors from scratches or damage. The Teflon material allows for a smooth, slippery surface that permits furniture to glide easily across the floor.
It is easy to install and remove by screwing it in and ensuring a stronghold on the attached item. It has a hole that provides a fixing entry for the screw without damaging the washer. Easy to maintain and resistant to moisture and chemicals. They are often used for furniture, medical devices, and moving parts of machinery.
Universal cable grip allows up to seven cable bundels to be secured. Grips are easily removed from the frame to accommodate larger cable bundles. Cables are pushed into the product by hand and are easily removed. Mounted using #6 or M3.5 screws.
Versital cable management system, which secures cabels tightly and can be mounted either by self-adhesive or by a screw.
A two piece fixing for holding wires securely in place. Can be fastened to your panel using a flat head screw.
Wire Harness Clamps gather and secure cables on printed circuit boards and other electronic applications. Cables are quickly and easily inserted into the clamp and then locked in place.
The clamp can be pre-installed to a chassis, with cables added at a later time. Once installed, cables can be removed for wiring changes, re-routing and replacements.
The range has different style options to choose from, include options with a ridged design or smooth options. The range also features options without a latch feature.
The hinged locking top means that wires are held in place securely. They have a screw mount fixing for a secure installation.
These mini wire saddles have a hinged locking top, which means that wires are held in place securely. They have a screw mount fixing for quick installation.
These Wire saddles have a snap rivet mount hole, suitable for a rivet with 3.6-3.7mm diameter. This style is locking to hold wires in place securely.
These Wire saddles have a snap rivet mount hole, suitable for a rivet with 3.6-3.7mm diameter. This style is non-locking, meaning that your wires can be removed and replaced easily.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.