Menu Search

We found 11 product types for Security Seals & Labels

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Security Seals & Labels

List Grid

Bolt Seals

A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.

These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed. It has limited 180 degree rotation when engaged. These seals prevent high-speed spinning attacks on the barrel. The bolt seal also features a label attachment.

The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage.The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.

ISO 17712:2013 (coated pin option only) and C-TPAT compliant.

To Install;
1. Place pin into barrel
2. Press down on seal
3. Use bolt cutters to remove (sold separately).

  • Material: Acrylonitrile Butadiene Styrene (ABS) Barrel and Steel Pin
  • Colors: Blue, Green, Orange, Red and White

Cable Seals - Metal Body

Our Metal Cable Seals can be used to secure goods for long time periods and are used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, plastic distribution boxes, petrochemical valves, trucks and trailers.

The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering. These seals prevent tampering by cable cutting and reusing of the seal.

Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.

To Install;
1. Loop the cable through the item to be sealed
2. Insert the cable through the locking chamber
3. Pull the cable all the way through the body, until the item is tightly sealed. - then pull at the body to ensure the seal is locked
4. Remove seal with the appropriate cable cutters (sold separately).

  • Material: Aluminum body with Galvanised Steel cable
  • Colors: Black, Blue and Red

Cable Seals - Plastic Body

Our Plastic Cable Seals can be used worldwide to secure goods during import and export. A highly secure alternative to standard locks, due to the additional tamper evidence feature. The seal is easy to use on pull-tight applications. Suitable applications include; vehicle doors, bulk tankers, duty-free carts and roll cages.

The seal has an enhanced locking mechanism and includes a long tag that is ideal for the printing of QR codes or serial numbers and barcodes of up to 13-digits. The seal also has very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).

To Install;
1. Loop the cable through the item to be sealed
2. Insert the cable through the locking chamber
3. Pull the cable all the way through the body, until the item is tightly sealed. - then pull at the body to ensure the seal is locked
4. Remove seal with the appropriate cable cutters (sold separately).

  • Material: Polypropylene (PP) body with Chrome Plated Steel hasp.
  • Colors: Blue, Green and Red

Fixed Length Seals - Metal

A heavy-duty seal with a fixed length that features an all-metal design. Theses Fixed Length Seals are ideal for securing truck and container doors.

The metal seal provides an extra strong way to deter and prevent theft, as well as helping to detect breach and tampering.

Easy to install, the seal does not require any tools to apply. A cutting tool is required for removal.

  • High break strength: 25kg
  • Material: Tin Plated Steel

Custom printing is available on request.

Fixed Length Seals - Plastic

Plastic Fixed Length Seals provide an easy and economical way to deter theft, as well as signal evidence of tampering or breach of goods. They are ideal for securing truck and container doors.

Our range is available in several types, including InnoLock, OctoLock and TwinLock.

InnoLock features a flat and tear-off tab for easy, tool-free removal. The seal has an anti-tamper metal locking jaw.

OctoLock and TwinLock are all-plastic options. OctoLock has a heavy-duty octagonal head and features a pre-determined break point. OctoLock and TwinLock benefit from a double locking mechanism with an acetal jaw that has a higher melting point than polypropylene (PP).

TwinLock also has a pre-set break point on the deal for ease of removal. It features a fixed loop design. For full security benefits of the double locking mechanism, insert until you hear a second click.

High Break Strengths: 9.5kg and 15kg

  • Body Material: Polypropylene (PP)
  • Jaw Materials: Metal and Acetal
  • Colors: Blue, Green, Orange, Red, White and Yellow

Narrow Recess Seals

Narrow Recess Seals are specially designed to reveal signs of tampering or breach, for a number of applications that require a very slim seal.

They are ideal for securing in-flight trolley's, ATM cassettes and other cart applications. The seal has an all-plastic design with an acetal jaw locking mechanism that has a higher melting point than polypropylene (PP). The seals have an easy and convenient, single-handed application.

  • Body Material: Polypropylene (PP)
  • Jaw Material: Acetal
  • Colors: Blue, Green, Orange, Red, White and Yellow

Padlock Seals

Our Padlock Seals are used to secure goods during transit, and provides obvious indication of tampering or breach - giving you peace of mind during shipping. These seals are an ideal choice for more demanding applications.

The seal can only be removed with wire cutters (sold separately). These seals offer a low-cost and secure single-use alternative to conventional padlocks. They are made from tamper evident transparent material.

  • Material: SAN Resin and Polypropylene (PP) body with Chrome Plate Steel hasp
  • Notch of wire hasp that is removable by hand (optional)
  • Colors: Blue, Green and Red

Includes options that feature RFID tag for electronic scanning and logging.

To Install;
1. Pull the shackle out from casing
2. Insert shackle through the top casing hole
3. Press to lock.

Applications include; plastic distribution boxes, vehicle doors and bonded store doors.

Pull Tight Seals - Barbed Strap

An all-plastic range of pull-tight seals with a barbed strap that is ideal for gripping slippery materials. They provide an indicative seal revealing evidence of tampering or breach, and can therefore help in the prevention of theft. The seals are commonly used for easy identification of delivery details to help improve efficiency. They are suitable for many applications, including those that are more robust in nature.The range includes several type options, including those with a tear-off tab for quick and easy removal that is tool-free. The type options are; AceLock, LightLock, PrimeLock and SentryLock.

PrimeLock is a cost-effective, tamper evident seal with a tag-holder included. It features a one-piece variable loop construction with unique spiky stem design that enhances grip of the seal. It also has side tear-off and long tag options. The longer tags are ideal for barcode printing. PrimeLock are typically used for secure fastening to the neck of bags or on non slippery materials. Benefits from quick identification of information and easy removal of the seal, without the need for cutting tools.

LightLock is specially developed for marking fire extinguishers after testing and features a low break strain for easy removal in emergencies. Has one-piece variable construction for a low tensile strength and a thin barbed sealing ribbon (2.6mm diameter). These seals are ideal for applications with small sealing apertures. Colour coding allows easy identification and they also benefit from tool-free removal.

AceLock is a versatile pull-tight seal that's ideal for applications confined to small sealing spaces. Easy to use and no tools are needed for installation or removal. Features variable loop design that is reinforced with an acetal locking mechanism, which bolsters security and protects against heat-sourced tampering. Also features a thin barbed sealing ribbon (3.0mm) and has side tear-off options. Ideal for more robust applications.

SentryLock is a multi-purpose seal that offers security and loss prevention. It has a high break strength and a user-friendly side tear-off design. The variable loop design is reinforced with an acetal locking mechanism. This mechanism also benefits from roll heat staking technology. The seal features gripping prongs on the stem. Used to securely fasten the necks of bags and provide clear evidence of tampering.

High break strengths: 8kg, 12kg, 20kg and 32kg

  • Body Material: Polypropylene
  • Colors: Blue, Green, Orange, Red, White and Yellow
  • Applications include; Cash and courier bags, security containers, roll cage pallets and bonded cage doors, trucks and trolleys, cash machines, coin boxes, gaming machines, safety equipment (fire extinguishers), evidence bags, transport containers, logistcs and security servies... and more!

Pull Tight Seals - Smooth Strap

A range of pull tight seals with smooth straps that provide an indicative seal that reveals evidence of tampering or breach, across a variety of applications. The products featured are easy to apply and tighten to a desired diameter. Several seal types are available, including those with longer tags and with a tear-off tab for quick and easy removability. These seals have a variable loop with a metal locking jaw.The type options available, include; JawLock including Mini and Maxi versions, SegureLock, TeraLock and SmoothLock.

JawLock is a versatile seal that provides signs of tampering. Specially designed for small strap diameters, making it ideal for securing items with a small aperture. The thin round and smooth strap (2.0mm diameter) has side tear-off functionality and includes a full-size tag with ample surface for codings. Ideal for more robust applications. Benefits from tool-free removal.

SegureLock and SmoothLock are user-friendly options that feature high-security, tamper-evident pull tight seals. They are ieal for securing applications such as, courier sacks. They both features a smooth straps with gripping prongs on the stem.

TereLock provides high break strength. Another user-friendly option with a stainless steel locking jaw and heat weld cap that help enhance security.

High Strength: 12kg, 14kg, 20kg, 25kg, 35kg and 45kg

  • Body Material: Polypropylene (PP)
  • Jaw Materials: Metal and Stainless Steel
  • Colors: Blue, Green, Orange, Red, White and Yellow
  • Applications include; In-land transportations, courier and postal bags, security containers, games machines, distribution boxes, cage roll pallets, cash containers, food tanker valves, evidence bags, cash-in transit bags, truck and trailer doors, tote bags and roll cages.... and more.

Tamper Evident Labels

A range of Tamper Evident Labels that have a matt surface that is suitable for writing on and which are provided in die cut pieces.

The range features options that do not leave behind residue and those designed to leave a visible security 'void' message on the surface. The labels are easy to remove from the release paper.

These labels provide a quick and convenient way of seeing whether an item or package has been opened. An easy and affordable method for preventing theft and offering peace of mind.

  • Material: Polyester Tape
  • Colors: Blue, Green and Red.

Utility & Meter Seals

Utility and Metre Seals are specially designed to reveal evidence of tampering or breach for a wide range of metres or objects that require a thin wire seal. This includes water and electricity metres and junction boxes.

The thin metal wire can be passed through small or difficult apertures, to then be pulled tight and clicking the securing housing into place.

Our range is available in several distinctive types where the cut wire length is supplied and included with the purchase of the seal or sold separately to the seal. The type options include; AnchorLock, ClickLock, CrimpLock and TwistLock.

AnchorLock is suitable for a wide range of applications thanks to its flexible wire length (included). It features serial numbers on both the inner and outer parts, for added tamper evident benefits. The PC body is bolstered by a high-impact Polystyrene insert.

ClickLock is moulded in PC with two sets of locking arrows. The sealing mechanism can be viewed and inspected. No pliers are required to engage.

CrimpLock is designed specially for sealing metres and safety boxes, and is sealed with crimping pliers. The continuous roll of wire is available to purchase separately. The steel CrimpLock Wire comes on a 2kg spool and is approximately 260 metres in length.

TwistLock is easily applied for all types of utility metres. It features a one-direction rotatable locking mechanism and the seal handle can be snapped off after application to prevent manipulation. The body is transparent and has an ABS twister.

  • Body Materials: Polycarbonate (PC) and Acrylonitrile Butadiene Styrene Resin (ABS Resin)
  • Colours: Blue, Green, Orange, Red, White and Yellow