Menu Search

Adjustable Feet - Standard/Non Articulating

In stock

Adjustable Machine Feet, also known as Heavy Duty Adjustable Feet or Adjustable Levelling Feet, allow adjustment under load, while the base remains stationary. These adjustable feet adjust to uneven surfaces, and level machine tools, electronic racks and other similar applications.

Made from Black Polypropylene (PP), our Adjustable Plastic Feet provide a smooth, non-abrasive surface that helps protect floors and keep applications level.

An adjustable foot can be used with threaded inserts that are available to purchase separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Thread Size Mount Type Base Diameter View
497509 £ 0.3488 - £ 0.3571 2177 In stock
M8
Screw Mount
466124 £ 0.5461 - £ 0.5461 217 In stock
M8
Threaded Stud
466128 £ 0.5044 - £ 0.5044 2712 In stock
M8
Threaded Stud
£ 0.5489 - £ 0.5489 4564 In stock
M10
Threaded Stud
£ 1.2854 - £ 1.3396 400 In stock
M10
Threaded Stud
466140 £ 0.8212 - £ 0.8212 4721 In stock
M8
Threaded Stud
466144 £ 0.8518 - £ 0.8518 2500 In stock
M10
Threaded Stud
£ 0.8518 - £ 0.8518 3097 In stock
M12
Threaded Stud
£ 0.5808 - £ 0.5808 14356 In stock
M8
Threaded Stud
466156 £ 1.3826 - £ 1.4174 4969 In stock
M8
Threaded Stud
£ 1.045 - £ 1.045 4000 In stock
M10
Threaded Stud
466164 £ 0.9602 - £ 1.0005 115033 In stock
M12
Threaded Stud
£ 3.1127 - £ 3.1822 110 In stock
M8
£ 1.0658 - £ 1.0658 22 In stock
M10
Threaded Stud
466121 £ 0.421 - £ 0.421 4412 In stock
M6
Threaded Stud
£ 0.5906 - £ 0.5906 1817 In stock
M8
Threaded Stud
466129 £ 0.5642 - £ 0.5642 5292 In stock
M8
Threaded Stud
466133 £ 0.6448 - £ 0.6448 20236 In stock
M10
Threaded Stud
466137 £ 0.5197 - £ 0.5308 10355 In stock
M8
Threaded Stud
£ 1.3687 - £ 1.3687 2138 In stock
M8
Threaded Stud
  • of 3
Adjustable Feet 25.0 mm M8 25.0 mm Black

497509

Price Range
£ 0.3571 - £ 0.3488

Stock Levels
2177 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
Non-Articulated Adjustable Feet 25.0 mm M8 55.0 mm Black

466124

Price Range
£ 0.5461 - £ 0.5461

Stock Levels
217 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
Non-Articulated Adjustable Feet 30.0 mm M8 40.0 mm Black

466128

Price Range
£ 0.5044 - £ 0.5044

Stock Levels
2712 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
Non-Articulated Adjustable Feet 30.0 mm M10 25.0 mm Black

466132

Price Range
£ 0.5489 - £ 0.5489

Stock Levels
4564 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
Non-Articulated Adjustable Feet 30.0 mm M10 25.0 mm Black

466136

Price Range
£ 1.3396 - £ 1.2854

Stock Levels
400 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
Non-Articulated Adjustable Feet 38.0 mm M8 70.0 mm Black

466140

Price Range
£ 0.8212 - £ 0.8212

Stock Levels
4721 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
Non-Articulated Adjustable Feet 38.0 mm M10 55.0 mm Black

466144

Price Range
£ 0.8518 - £ 0.8518

Stock Levels
2500 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
Non-Articulated Adjustable Feet 38.0 mm M12 40.0 mm Black

466148

Price Range
£ 0.8518 - £ 0.8518

Stock Levels
3097 In stock
Attributes
  • Thread Size
    M12
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
Non-Articulated Adjustable Feet 48.0 mm M8 25.0 mm Black

466152

Price Range
£ 0.5808 - £ 0.5808

Stock Levels
14356 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
Non-Articulated Adjustable Feet 48.0 mm M8 100.0 mm Black

466156

Price Range
£ 1.4174 - £ 1.3826

Stock Levels
4969 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
Non-Articulated Adjustable Feet 48.0 mm M10 70.0 mm Black

466160

Price Range
£ 1.045 - £ 1.045

Stock Levels
4000 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
Non-Articulated Adjustable Feet 48.0 mm M12 55.0 mm Black

466164

Price Range
£ 1.0005 - £ 0.9602

Stock Levels
115033 In stock
Attributes
  • Thread Size
    M12
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
Threaded Insert M8 Round 10.0 mm PP Black

148380269911

Price Range
£ 3.1822 - £ 3.1127

Stock Levels
110 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Full Material
    Polypropylene
  • Commodity Code
    3926909790
Adjustable Feet 58.0 mm M10 50.0 mm Black

465520

Price Range
£ 1.0658 - £ 1.0658

Stock Levels
22 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
Non-Articulated Adjustable Feet 25.0 mm M6 20.0 mm Black

466121

Price Range
£ 0.421 - £ 0.421

Stock Levels
4412 In stock
Attributes
  • Thread Size
    M6
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
Non-Articulated Adjustable Feet 25.0 mm M8 70.0 mm Black

466125

Price Range
£ 0.5906 - £ 0.5906

Stock Levels
1817 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
Non-Articulated Adjustable Feet 30.0 mm M8 55.0 mm Black

466129

Price Range
£ 0.5642 - £ 0.5642

Stock Levels
5292 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
Non-Articulated Adjustable Feet 30.0 mm M10 40.0 mm Black

466133

Price Range
£ 0.6448 - £ 0.6448

Stock Levels
20236 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
Non-Articulated Adjustable Feet 38.0 mm M8 25.0 mm Black

466137

Price Range
£ 0.5308 - £ 0.5197

Stock Levels
10355 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
Non-Articulated Adjustable Feet 38.0 mm M8 100.0 mm Black

466141

Price Range
£ 1.3687 - £ 1.3687

Stock Levels
2138 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
  • Full Material
    Polypropylene;Steel