Menu Search

Furniture Mount T-Nuts

In stock

T-Nuts are ideal for use with Adjustable Feet, Tilt Glides, Castors and Locking Bolts and other furniture mount applications. The are self-locking to prevent rotation during hand or automated assembly.

These nuts are easy to assemble, simply insert into a pre-drilled hole and tap into place with a hammer.

Available in a choice of thread sizes to suit your application.

  • Material: Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Essentra Part Number Price range Availability Flange Diameter Prong Height Thread Size Body Diameter View
10322390 £ 0.1476 - £ 0.2273 1000 In stock
M8
9.5 mm
10322383 £ 0.0756 - £ 0.3083 9000 In stock
M6
7.4 mm
T-Nut M8 22.0 mm 11.0 mm Steel

10322390

Price Range
£ 0.2273 - £ 0.1476

Stock Levels
1000 In stock
Attributes
  • Thread Size
    M8
  • Body Diameter
    9.5 mm
  • Nut Shape
    Cylindrical
  • Commodity Code
    7318153590
  • Full Material
    Steel
T-Nut M6 19.0 mm 9.0 mm Steel

10322383

Price Range
£ 0.3083 - £ 0.0756

Stock Levels
9000 In stock
Attributes
  • Thread Size
    M6
  • Body Diameter
    7.4 mm
  • Nut Shape
    Cylindrical
  • Commodity Code
    7326909890
  • Full Material
    Steel