Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Cam Length | Key Type | Minimum Grip | View | |
---|---|---|---|---|---|---|---|
£ 22.1657 - £ 31.032 | 155 In stock |
2.283 in
58.0 mm
|
1.299 in
33.0 mm
|
No Key
|
1.614 in
41.0 mm
|
||
£ 26.1498 - £ 36.6097 | Request the lead time here |
2.283 in
58.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.614 in
41.0 mm
|
||
£ 22.1657 - £ 31.032 | 21 In stock |
2.283 in
58.0 mm
|
1.299 in
33.0 mm
|
No Key
|
1.614 in
41.0 mm
|
||
£ 22.1657 - £ 41.4268 | Request the lead time here |
2.283 in
58.0 mm
|
1.299 in
33.0 mm
|
No Key
|
1.614 in
41.0 mm
|
||
£ 22.1657 - £ 22.1657 | 16998 In stock |
2.835 in
72.0 mm
|
|
No Key
|
1.063 in
27.0 mm
|
||
£ 26.1498 - £ 36.6097 | 25 In stock |
3.346 in
85.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
0.531 in
13.5 mm
|
||
£ 26.1498 - £ 36.6097 | 46 In stock |
2.283 in
58.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.614 in
41.0 mm
|
||
£ 26.1498 - £ 36.6097 | 9 In stock |
3.346 in
85.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
0.531 in
13.5 mm
|
||
£ 26.1498 - £ 36.6097 | 10 In stock |
2.835 in
72.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.063 in
27.0 mm
|
||
£ 21.6251 - £ 21.6251 | Request the lead time here |
2.835 in
72.0 mm
|
1.299 in
33.0 mm
|
No Key
|
1.063 in
27.0 mm
|
||
£ 22.1657 - £ 31.032 | 110 In stock |
2.835 in
72.0 mm
|
1.299 in
33.0 mm
|
No Key
|
1.063 in
27.0 mm
|
||
£ 22.1657 - £ 31.032 | 185 In stock |
3.346 in
85.0 mm
|
1.299 in
33.0 mm
|
No Key
|
0.531 in
13.5 mm
|
||
£ 22.1657 - £ 31.032 | 100 In stock |
2.283 in
58.0 mm
|
1.299 in
33.0 mm
|
No Key
|
1.614 in
41.0 mm
|
||
£ 26.1498 - £ 36.6097 | Request the lead time here |
2.835 in
72.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.063 in
27.0 mm
|
||
2402120003E | £ 22.1657 - £ 31.032 | 11 In stock |
3.346 in
85.0 mm
|
1.299 in
33.0 mm
|
No Key
|
0.531 in
13.5 mm
|
|
£ 26.1498 - £ 36.6097 | Request the lead time here |
3.346 in
85.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
0.531 in
13.5 mm
|
||
£ 26.1498 - £ 36.6097 | Request the lead time here |
3.346 in
85.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
0.531 in
13.5 mm
|
||
£ 22.1657 - £ 31.032 | Request the lead time here |
2.835 in
72.0 mm
|
1.299 in
33.0 mm
|
No Key
|
1.063 in
27.0 mm
|
||
£ 26.1498 - £ 36.6097 | 68 In stock |
2.835 in
72.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.063 in
27.0 mm
|
||
£ 26.1498 - £ 36.6097 | 65 In stock |
2.283 in
58.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.614 in
41.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.