Quantity | Unit price |
---|---|
1 - 49 | £ 16.1768 |
50 - 99 | £ 14.56 |
100 - 199 | £ 12.13 |
200 - 499 | £ 11.324 |
500 + | £ 8.09 |
Thread Type | Male/Male |
---|---|
d1 | 75.0 |
h1 | 55.0 |
d2 | M12 |
l1 | 35.0 |
Axial load max. kgf | 450.0 |
Radial load max. kgf | 60.0 |
Full Material | Rubber on silver zinc plated steel |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue