Quantity | Unit price |
---|---|
1 - 9 | £ 28.43 |
10 - 19 | £ 25.59 |
20 - 49 | £ 24.17 |
50 - 99 | £ 22.74 |
100 + | £ 19.90 |
Thread Type | Male/Female |
---|---|
d1 | 100.0 |
h1 | 40.0 |
d2 | M16 |
l1 | 45.0 |
Compression max | 8.0 |
Axial load max. kgf | 1200.0 |
Radial load max. kgf | 95.0 |
Full Material | Rubber on silver zinc plated steel |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue