Quantity | Unit price |
---|---|
1 - 9 | £ 3.18 |
10 - 19 | £ 2.86 |
20 - 49 | £ 2.70 |
50 - 99 | £ 2.54 |
100 + | £ 2.23 |
Thread Type | Male/Female |
---|---|
d1 | 25.0 |
h1 | 15.0 |
d2 | M6 |
l1 | 16.0 |
Compression max | 3.0 |
Axial load max. kgf | 50.0 |
Radial load max. kgf | 8.0 |
Full Material | Rubber on silver zinc plated steel |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue