Quantity | Unit price |
---|---|
1 - 49 | £ 3.4596 |
50 - 99 | £ 2.77 |
100 - 199 | £ 2.59 |
200 - 499 | £ 2.42 |
500 - 999 | £ 2.25 |
1000 + | £ 2.08 |
Thread Type | Female/Female |
---|---|
d1 | 15.0 |
h1 | 20.0 |
d2 | M4 |
Compression max | 4.0 |
Axial load max. kgf | 10.0 |
Radial load max. kgf | 3.0 |
Full Material | Rubber on silver zinc plated steel |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue