Quantity | Unit price |
---|---|
1 - 49 | £ 3.9992 |
50 - 99 | £ 3.60 |
100 - 199 | £ 3.00 |
200 - 499 | £ 2.799 |
500 + | £ 2.00 |
Thread Type | Female/Female |
---|---|
d1 | 30.0 |
h1 | 30.0 |
d2 | M8 |
Compression max | 6.0 |
Axial load max. kgf | 80.0 |
Radial load max. kgf | 10.0 |
Full Material | Rubber on silver zinc plated steel |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.