Quantity | Unit price |
---|---|
1 - 49 | £ 17.7003 |
50 - 99 | £ 14.16 |
100 - 199 | £ 13.28 |
200 - 499 | £ 12.39 |
500 - 999 | £ 11.51 |
1000 + | £ 10.62 |
Thread Type | Male/Female |
---|---|
d1 | 80.0 |
h1 | 50.0 |
d2 | M14 |
l1 | 35.0 |
Compression max | 10.0 |
Axial load max. kgf | 750.0 |
Radial load max. kgf | 65.0 |
Full Material | Rubber on silver zinc plated steel |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue