Quantity | Unit price |
---|---|
1 - 49 | £ 107.8525 |
50 - 99 | £ 86.28 |
100 - 199 | £ 80.89 |
200 - 499 | £ 75.50 |
500 - 999 | £ 70.10 |
1000 + | £ 64.71 |
Thread Type | Male/Female |
---|---|
d1 | 150.0 |
h1 | 100.0 |
d2 | M20 |
l1 | 20.0 |
Compression max | 16.0 |
Axial load max. kgf | 1400.0 |
Radial load max. kgf | 150.0 |
Full Material | Rubber on silver zinc plated steel |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue