Quantity | Unit price |
---|---|
1 - 49 | £ 11.2571 |
50 - 99 | £ 9.01 |
100 - 199 | £ 8.44 |
200 - 499 | £ 7.88 |
500 - 999 | £ 7.32 |
1000 + | £ 6.75 |
Thread Type | Male/Male |
---|---|
d1 | 70.0 |
h1 | 35.0 |
d2 | M10 |
l1 | 30.0 |
Full Material | Rubber on silver zinc plated steel |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue