Quantity | Unit price |
---|---|
1 - 49 | £ 13.1615 |
50 - 99 | £ 10.53 |
100 - 199 | £ 9.87 |
200 - 499 | £ 9.21 |
500 - 999 | £ 8.55 |
1000 + | £ 7.90 |
Thread Type | Male/Male |
---|---|
d1 | 75.0 |
h1 | 45.0 |
d2 | M12 |
l1 | 35.0 |
Full Material | Rubber on silver zinc plated steel |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue