Quantity | Unit price |
---|---|
1 - 49 | £ 3.0047 |
50 - 99 | £ 2.40 |
100 - 199 | £ 2.25 |
200 - 499 | £ 2.10 |
500 - 999 | £ 1.95 |
1000 + | £ 1.80 |
Thread Type | Male/Female |
---|---|
d1 | 20.0 |
h1 | 10.0 |
d2 | M6 |
l1 | 13.0 |
Full Material | Rubber on silver zinc plated steel |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.