Quantity | Unit price |
---|---|
1 - 49 | £ 2.5074 |
50 - 99 | £ 2.26 |
100 - 499 | £ 2.01 |
500 + | £ 1.76 |
Thread Type | Male/Female |
---|---|
d1 | 25.0 |
h1 | 20.0 |
d2 | M8 |
l1 | 16.0 |
Compression max | 4.0 |
Axial load max. kgf | 50.0 |
Radial load max. kgf | 8.0 |
Full Material | Rubber on silver zinc plated steel |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue