These Bearing Bushings are made to reduce friction and provide smooth rotational and sliding movement. Because of their shouldered plate, they also have great stability, load-bearing capability, and longevity. Unlike their metal counterparts, their plastic material is corrosion resistant and reduces noise and vibration.
Given their split design, they are simple to install; thread the bearing into the bore using the offset spacing. Commonly used for various applications, including automotive, industrial machinery, medical devices, and agricultural equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Size | Inside Diameter | Panel Thickness Range | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.638 - £ 0.664 | 10700 In stock |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.059 - 0.079 in
1.5 - 2.0 mm
|
|||||||
£ 0.6489 - £ 0.6763 | In production |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.059 - 0.079 in
1.5 - 2.0 mm
|
|||||||
2005846 | £ 0.2917 - £ 0.4538 | 209688 In stock |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.083 in
2.1 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue