Menu Search

Bonded Washers

In stock

Self-centring Bonded Washers are commonly used where hydraulic fluids and pneumatic oils are prevalent. They are an ideal option for maintenance, repair and operation applications.

Nitrile Washers are typically used with screws and bolts. The washer is made from steel and comes with a rubber O-ring seal that fits within the inside diameter of the washer. This washer and seal combination helps ensure a watertight assembly for your application.

Customers have the option to purchase a kit that contains a selection of size options that are suitable for BSP or Metric threads. This ensures quick and easy access to suitable sizes. Alternatively customers can purchase individual parts, in the thread type and specific size required.

  • Washer Material: Mild Steel
  • Seal Material: Nitrile NBR 80
  • Seal Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Compatible Fasteners Thread Type View
£ 54.3209 - £ 54.3209 18 In stock
M8-M24
Metric
£ 0.3293 - £ 0.3293 283 In stock
1/2 BSP
BSP
£ 0.3738 - £ 0.3738 1015 In stock
M8
Metric
£ 0.4363 - £ 0.4363 795 In stock
M18
Metric
492254 £ 0.9296 - £ 0.9671 200 In stock
M26
Metric
492250 £ 1.2492 - £ 1.2492 80 In stock
1-1/4 BSP
BSP
490071 £ 0.2306 - £ 0.2306 200 In stock
1/4 BSP
BSP
£ 0.4252 - £ 0.4252 800 In stock
3/4 BSP
BSP
£ 0.3293 - £ 0.3293 1910 In stock
M12
Metric
490086 £ 0.7893 - £ 0.7893 538 In stock
M24
Metric
£ 1.6119 - £ 1.6119 85 In stock
1-1/2 BSP
BSP
£ 45.2604 - £ 45.2604 Request the lead time here
1/8 thru 1 BSP
BSP
£ 0.2501 - £ 0.2501 Request the lead time here
3/8 BSP
BSP
£ 0.5502 - £ 0.5502 376 In stock
1 BSP
BSP
£ 0.3863 - £ 0.3863 137 In stock
M16
Metric
£ 0.5405 - £ 0.5405 324 In stock
M20
Metric
492255 £ 1.2604 - £ 1.2604 488 In stock
M30
Metric
£ 0.2126 - £ 0.2126 820 In stock
1/8 BSP
BSP
£ 0.4877 - £ 0.4877 5290 In stock
5/8 BSP
BSP
£ 0.3238 - £ 0.3238 Request the lead time here
M10
Metric
  • of 2
Bonded Washer Kit Metric Mild Steel;NBR 80 Nitrile NBR 80

490042

Price Range
£ 54.3209 - £ 54.3209

Stock Levels
18 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M8-M24
Bonded Washer 1/2 BSP Mild Steel;NBR 80 Nitrile NBR 80

490073

Price Range
£ 0.3293 - £ 0.3293

Stock Levels
283 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    1/2 BSP
Bonded Washer M8 Mild Steel;NBR 80 Nitrile NBR 80

490080

Price Range
£ 0.3738 - £ 0.3738

Stock Levels
1015 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M8
Bonded Washer M18 Mild Steel;NBR 80 Nitrile NBR 80

490084

Price Range
£ 0.4363 - £ 0.4363

Stock Levels
795 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M18
Bonded Washer M26 Mild Steel;NBR 80 Nitrile NBR 80

492254

Price Range
£ 0.9671 - £ 0.9296

Stock Levels
200 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M26
Bonded Washer 1-1/4 BSP Mild Steel;NBR 80 Nitrile NBR 80

492250

Price Range
£ 1.2492 - £ 1.2492

Stock Levels
80 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    1-1/4 BSP
Bonded Washer 1/4 BSP Mild Steel;NBR 80 Nitrile NBR 80

490071

Price Range
£ 0.2306 - £ 0.2306

Stock Levels
200 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    1/4 BSP
Bonded Washer 3/4 BSP Mild Steel;NBR 80 Nitrile NBR 80

490075

Price Range
£ 0.4252 - £ 0.4252

Stock Levels
800 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    3/4 BSP
Bonded Washer M12 Mild Steel;NBR 80 Nitrile NBR 80

490082

Price Range
£ 0.3293 - £ 0.3293

Stock Levels
1910 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M12
Bonded Washer M24 Mild Steel;NBR 80 Nitrile NBR 80

490086

Price Range
£ 0.7893 - £ 0.7893

Stock Levels
538 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M24
Bonded Washer 1-1/2 BSP Mild Steel;NBR 80 Nitrile NBR 80

492251

Price Range
£ 1.6119 - £ 1.6119

Stock Levels
85 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    1-1/2 BSP
Bonded Washer Kit BSP Mild Steel;NBR 80 Nitrile NBR 80

490041

Price Range
£ 45.2604 - £ 45.2604

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    1/8 thru 1 BSP
Bonded Washer 3/8 BSP Mild Steel;NBR 80 Nitrile NBR 80

490072

Price Range
£ 0.2501 - £ 0.2501

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    3/8 BSP
Bonded Washer 1 BSP Mild Steel;NBR 80 Nitrile NBR 80

490076

Price Range
£ 0.5502 - £ 0.5502

Stock Levels
376 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    1 BSP
Bonded Washer M16 Mild Steel;NBR 80 Nitrile NBR 80

490083

Price Range
£ 0.3863 - £ 0.3863

Stock Levels
137 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M16
Bonded Washer M20 Mild Steel;NBR 80 Nitrile NBR 80

492253

Price Range
£ 0.5405 - £ 0.5405

Stock Levels
324 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M20
Bonded Washer M30 Mild Steel;NBR 80 Nitrile NBR 80

492255

Price Range
£ 1.2604 - £ 1.2604

Stock Levels
488 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M30
Bonded Washer 1/8 BSP Mild Steel;NBR 80 Nitrile NBR 80

490070

Price Range
£ 0.2126 - £ 0.2126

Stock Levels
820 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    1/8 BSP
Bonded Washer 5/8 BSP Mild Steel;NBR 80 Nitrile NBR 80

490074

Price Range
£ 0.4877 - £ 0.4877

Stock Levels
5290 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    5/8 BSP
Bonded Washer M10 Mild Steel;NBR 80 Nitrile NBR 80

490081

Price Range
£ 0.3238 - £ 0.3238

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M10