Menu Search

Cabinet Handles

In stock

This Cabinet Pull Handle range have a circular bar shape with a bridge form. Often used for opening and closing doors and the lids of heavy cabinets.

They have an ergonomic design that provides excellent stability and smooth surfaces. They are a cost-effective option that looks sleek and professional in various applications.

Available to suit various situations, as well as options for front or rear mounting. Used for applications in railways, machinery and electronic or industrial equipment.

  • Circular bar with a bridge form.
  • It has an ergonomic design that provides stability and smooth surfaces.
  • Used for applications in railways, machinery and industrial equipment.
Material: Aluminium Colour: Natural, Black Series Code: SR78010, SR78000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Item Code Price range Availability l1 w1 h1 Colour d2 d1 Mounting type View
£ 9.01 - £ 12.01 Request the lead time here
128.0
20.0
51.0
Natural
13.0
M5
Front Mounting
£ 9.33 - £ 12.44 Request the lead time here
117.0
26.0
55.0
Natural
17.0
M8
Rear Mounting
£ 10.05 - £ 13.40 13 In stock
100.0
20.0
47.0
Black
13.0
M6
Rear Mounting
£ 11.62 - £ 15.49 1 In stock
112.0
26.0
53.0
Black
17.0
M8
Rear Mounting
£ 13.97 - £ 18.62 1 In stock
192.0
26.0
57.0
Black
17.0
M8
Rear Mounting
£ 9.17 - £ 12.23 17 In stock
100.0
20.0
47.0
Natural
13.0
M6
Rear Mounting
£ 13.61 - £ 18.15 Request the lead time here
192.0
26.0
57.0
Natural
17.0
M8
Rear Mounting
£ 15.14 - £ 20.18 Request the lead time here
116.0
26.0
55.0
Black
17.0
M6
Front Mounting
£ 12.55 - £ 16.73 Request the lead time here
132.0
26.0
55.0
Natural
17.0
M6
Front Mounting
£ 12.21 - £ 16.28 Request the lead time here
116.0
26.0
55.0
Natural
17.0
M6
Front Mounting
£ 11.89 - £ 15.85 15 In stock
128.0
20.0
51.0
Black
13.0
M5
Front Mounting
£ 7.82 - £ 10.43 Request the lead time here
117.0
20.0
49.0
Natural
13.0
M6
Rear Mounting
£ 9.27 - £ 12.36 Request the lead time here
128.0
26.0
55.0
Natural
17.0
M8
Rear Mounting
£ 9.53 - £ 12.71 Request the lead time here
120.0
26.0
55.0
Natural
17.0
M8
Rear Mounting
£ 10.59 - £ 14.12 15 In stock
128.0
20.0
51.0
Black
13.0
M6
Rear Mounting
£ 12.01 - £ 16.01 Request the lead time here
128.0
26.0
55.0
Black
17.0
M8
Rear Mounting
£ 9.06 - £ 12.08 Request the lead time here
160.0
20.0
51.0
Natural
13.0
M6
Rear Mounting
£ 10.09 - £ 13.45 13 In stock
112.0
26.0
55.0
Natural
17.0
M8
Rear Mounting
£ 11.73 - £ 15.64 13 In stock
100.0
26.0
53.0
Natural
17.0
M8
Rear Mounting
£ 18.29 - £ 24.38 Request the lead time here
196.0
26.0
57.0
Black
17.0
M6
Front Mounting
  • of 3
Cabinet Handle Front Mounting 128.0 20.0 51.0 Aluminium

20251673

Price Range
£ 12.01 - £ 9.01

Stock Levels
Request the lead time here
Attributes
  • l1
    128.0
  • w1
    20.0
  • h1
    51.0
  • d1
    M5
  • d2
    13.0
Cabinet Handle Rear Mounting 117.0 26.0 55.0 Aluminium

20251727

Price Range
£ 12.44 - £ 9.33

Stock Levels
Request the lead time here
Attributes
  • l1
    117.0
  • w1
    26.0
  • h1
    55.0
  • d1
    M8
  • d2
    17.0
Cabinet Handle Rear Mounting 100.0 20.0 47.0 Aluminium

20251772

Price Range
£ 13.40 - £ 10.05

Stock Levels
13 In stock
Attributes
  • l1
    100.0
  • w1
    20.0
  • h1
    47.0
  • d1
    M6
  • d2
    13.0
Cabinet Handle Rear Mounting 112.0 26.0 53.0 Aluminium

20251819

Price Range
£ 15.49 - £ 11.62

Stock Levels
1 In stock
Attributes
  • l1
    112.0
  • w1
    26.0
  • h1
    53.0
  • d1
    M8
  • d2
    17.0
Cabinet Handle Rear Mounting 192.0 26.0 57.0 Aluminium

20251840

Price Range
£ 18.62 - £ 13.97

Stock Levels
1 In stock
Attributes
  • l1
    192.0
  • w1
    26.0
  • h1
    57.0
  • d1
    M8
  • d2
    17.0
Cabinet Handle Rear Mounting 100.0 20.0 47.0 Aluminium

20251871

Price Range
£ 12.23 - £ 9.17

Stock Levels
17 In stock
Attributes
  • l1
    100.0
  • w1
    20.0
  • h1
    47.0
  • d1
    M6
  • d2
    13.0
Cabinet Handle Rear Mounting 192.0 26.0 57.0 Aluminium

20251949

Price Range
£ 18.15 - £ 13.61

Stock Levels
Request the lead time here
Attributes
  • l1
    192.0
  • w1
    26.0
  • h1
    57.0
  • d1
    M8
  • d2
    17.0
Cabinet Handle Front Mounting 116.0 26.0 55.0 Aluminium

20251970

Price Range
£ 20.18 - £ 15.14

Stock Levels
Request the lead time here
Attributes
  • l1
    116.0
  • w1
    26.0
  • h1
    55.0
  • d1
    M6
  • d2
    17.0
Cabinet Handle Front Mounting 132.0 26.0 55.0 Aluminium

20252021

Price Range
£ 16.73 - £ 12.55

Stock Levels
Request the lead time here
Attributes
  • l1
    132.0
  • w1
    26.0
  • h1
    55.0
  • d1
    M6
  • d2
    17.0
Cabinet Handle Front Mounting 116.0 26.0 55.0 Aluminium

20252014

Price Range
£ 16.28 - £ 12.21

Stock Levels
Request the lead time here
Attributes
  • l1
    116.0
  • w1
    26.0
  • h1
    55.0
  • d1
    M6
  • d2
    17.0
Cabinet Handle Front Mounting 128.0 20.0 51.0 Aluminium

20251635

Price Range
£ 15.85 - £ 11.89

Stock Levels
15 In stock
Attributes
  • l1
    128.0
  • w1
    20.0
  • h1
    51.0
  • d1
    M5
  • d2
    13.0
Cabinet Handle Rear Mounting 117.0 20.0 49.0 Aluminium

20251703

Price Range
£ 10.43 - £ 7.82

Stock Levels
Request the lead time here
Attributes
  • l1
    117.0
  • w1
    20.0
  • h1
    49.0
  • d1
    M6
  • d2
    13.0
Cabinet Handle Rear Mounting 128.0 26.0 55.0 Aluminium

20251710

Price Range
£ 12.36 - £ 9.27

Stock Levels
Request the lead time here
Attributes
  • l1
    128.0
  • w1
    26.0
  • h1
    55.0
  • d1
    M8
  • d2
    17.0
Cabinet Handle Rear Mounting 120.0 26.0 55.0 Aluminium

20251734

Price Range
£ 12.71 - £ 9.53

Stock Levels
Request the lead time here
Attributes
  • l1
    120.0
  • w1
    26.0
  • h1
    55.0
  • d1
    M8
  • d2
    17.0
Cabinet Handle Rear Mounting 128.0 20.0 51.0 Aluminium

20251796

Price Range
£ 14.12 - £ 10.59

Stock Levels
15 In stock
Attributes
  • l1
    128.0
  • w1
    20.0
  • h1
    51.0
  • d1
    M6
  • d2
    13.0
Cabinet Handle Rear Mounting 128.0 26.0 55.0 Aluminium

20251826

Price Range
£ 16.01 - £ 12.01

Stock Levels
Request the lead time here
Attributes
  • l1
    128.0
  • w1
    26.0
  • h1
    55.0
  • d1
    M8
  • d2
    17.0
Cabinet Handle Rear Mounting 160.0 20.0 51.0 Aluminium

20251901

Price Range
£ 12.08 - £ 9.06

Stock Levels
Request the lead time here
Attributes
  • l1
    160.0
  • w1
    20.0
  • h1
    51.0
  • d1
    M6
  • d2
    13.0
Cabinet Handle Rear Mounting 112.0 26.0 55.0 Aluminium

20251925

Price Range
£ 13.45 - £ 10.09

Stock Levels
13 In stock
Attributes
  • l1
    112.0
  • w1
    26.0
  • h1
    55.0
  • d1
    M8
  • d2
    17.0
Cabinet Handle Rear Mounting 100.0 26.0 53.0 Aluminium

20251918

Price Range
£ 15.64 - £ 11.73

Stock Levels
13 In stock
Attributes
  • l1
    100.0
  • w1
    26.0
  • h1
    53.0
  • d1
    M8
  • d2
    17.0
Cabinet Handle Front Mounting 196.0 26.0 57.0 Aluminium

20252007

Price Range
£ 24.38 - £ 18.29

Stock Levels
Request the lead time here
Attributes
  • l1
    196.0
  • w1
    26.0
  • h1
    57.0
  • d1
    M6
  • d2
    17.0