Menu Search

Cable Clamps - Fir Tree Mount, Hinged Locking Top

In stock

Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.

An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.

The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.

These clamps have corrosion, vibration and abrasion resistance.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V2 flame rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Cable Diameter Compatible Panel Thickness Range Compatible Hole Diameter Range View
10363614 £ 0.1879 - £ 0.247 Request the lead time here
8.7 mm
£ 0.157 - £ 0.2081 2915 In stock
£ 0.2564 - £ 0.3369 198 In stock
8.7 mm
£ 0.0875 - £ 0.108 Request the lead time here
0.5 - 5.2 mm
10010044 £ 0.2211 - £ 0.2296 85000 In stock
9.9 mm
0.8 - 3.0 mm
6.5 - 7.0 mm
10010037 £ 0.2197 - £ 0.2282 60159 In stock
7.1 mm
0.8 - 3.0 mm
6.5 - 7.0 mm
Cable Clamp Lockable Nylon 6/6 Natural

10363614

Price Range
£ 0.247 - £ 0.1879

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Natural
  • Compatible Panel Thickness Range
    8.7 mm
  • Commodity Code
    3926909790
Cable Clamp Lockable Nylon 6/6 Natural

10363607

Price Range
£ 0.2081 - £ 0.157

Stock Levels
2915 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Natural
  • Commodity Code
    3926909790
Cable Clamp Lockable Nylon 6/6 Natural

10363621

Price Range
£ 0.3369 - £ 0.2564

Stock Levels
198 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Natural
  • Compatible Panel Thickness Range
    8.7 mm
  • Commodity Code
    3926909790
Cable Clamp Lockable Nylon 6/6 Natural

10363584

Price Range
£ 0.108 - £ 0.0875

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.5 - 5.2 mm
  • Commodity Code
    3926909790
Cable Clamp Push-In 0.8 mm 3.0 mm Nylon 6/6 Black

10010044

Price Range
£ 0.2296 - £ 0.2211

Stock Levels
85000 In stock
Attributes
  • Mounting Method
    Push-In
  • Adjustability
    Fixed
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Black
Cable Clamp Push-In 0.8 mm 3.0 mm Nylon 6/6 Black

10010037

Price Range
£ 0.2282 - £ 0.2197

Stock Levels
60159 In stock
Attributes
  • Mounting Method
    Push-In
  • Adjustability
    Fixed
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Black