Menu Search

Cable Clamps - Fir Tree Mount, Wire Harness

In stock

Cable Clamp with an integrated fir tree mount that can be easily pushed into a mounting hole using a standard 6mm hexagonal socket, which is driven into the mounting head. This feature eliminates the need for a screw or other fasteners.

These self-aligning clamps offer convenient, one-hand installation that is quick and easy. They are also highly economical, as they can be released and reused. An ideal choice for easy, cost-effective wire bundling.

  • Material: Polyamide 6.6 (PA)
  • Colour: Natural
  • UL94 V2 flame rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Maximum Compatible Cable Diameter Overall Width View
£ 0.1305 - £ 0.1359 14000 In stock
36.3 mm
10.0 mm
10000656 £ 0.194 - £ 0.2226 17000 In stock
29.3 mm
10.0 mm
10222164 £ 0.1747 - £ 0.2628 1889 In stock
22.9 mm
9.5 mm
£ 0.1747 - £ 0.2628 2714 In stock
22.9 mm
9.5 mm
10222171 £ 0.1747 - £ 0.2628 1858 In stock
22.9 mm
9.5 mm
£ 0.1747 - £ 0.2628 Request the lead time here
22.9 mm
9.5 mm
Cable Clamp Fir Tree 19.1 mm 7.92 mm Nylon 6/6 Natural

10000663

Price Range
£ 0.1359 - £ 0.1305

Stock Levels
14000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Blind Hole
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Overall Height
    34.1 mm
Cable Clamp Fir Tree 12.7 mm 7.92 mm Nylon 6/6 Natural

10000656

Price Range
£ 0.2226 - £ 0.194

Stock Levels
17000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Blind Hole
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Overall Height
    25.4 mm
Cable Clamp Fir Tree Nylon 6/6 Natural

10222164

Price Range
£ 0.2628 - £ 0.1747

Stock Levels
1889 In stock
Attributes
  • Colour
    Natural
  • Overall Length
    22.9 mm
  • Overall Width
    9.5 mm
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Cable Clamp Fir Tree Nylon 6/6 Natural

10222157

Price Range
£ 0.2628 - £ 0.1747

Stock Levels
2714 In stock
Attributes
  • Colour
    Natural
  • Overall Length
    22.9 mm
  • Overall Width
    9.5 mm
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Cable Clamp Fir Tree Nylon 6/6 Natural

10222171

Price Range
£ 0.2628 - £ 0.1747

Stock Levels
1858 In stock
Attributes
  • Colour
    Natural
  • Overall Length
    22.9 mm
  • Overall Width
    9.5 mm
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Cable Clamp Fir Tree Nylon 6/6 Natural

10222188

Price Range
£ 0.2628 - £ 0.1747

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Length
    22.9 mm
  • Overall Width
    9.5 mm
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790