Menu Search

Cable Duct Adhesive 500.0 mm UL94 V-2 PP Grey

Adhesive mount flexible cable conduit channels to route wires. The ribbed design allows for wires to break out when necessary.
Item code:

RX2020-4

1232 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
112 + £ 8.3795
Standard pack: 112

Order in multiple of 112

Total price:

£ 938.50

112 x £ 8.3795

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material Acrylic Adhesive
Colour Grey
Full Material Polypropylene
Mounting Method Adhesive
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us