Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Inside Height | Mounting Method | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
RX1313-0 | £ 5.2162 - £ 5.2162 | 124 In stock |
0.413 in
10.5 mm
|
0.413 in
10.5 mm
|
Screw
|
||||||
RX2020-0 | £ 7.1877 - £ 7.1877 | In production |
0.705 in
17.9 mm
|
0.705 in
17.9 mm
|
Screw
|
||||||
£ 6.9413 - £ 6.9413 | 180 In stock |
1.055 in
26.8 mm
|
1.055 in
26.8 mm
|
Screw
|
|||||||
RX5050-0 | £ 14.7589 - £ 14.7589 | 224 In stock |
1.78 in
45.2 mm
|
1.78 in
45.2 mm
|
Screw
|
||||||
£ 310.2792 - £ 341.2893 | 12 In stock |
1.126 in
28.6 mm
|
0.819 in
20.8 mm
|
Adhesive
|
|||||||
SRWD-2020 | £ 299.0088 - £ 299.0088 | In production |
2 in
50.8 mm
|
2 in
50.8 mm
|
Screw
|
||||||
SRWD-1520 | £ 276.4386 - £ 276.4386 | 40 In stock |
1.5 in
38.1 mm
|
2 in
50.8 mm
|
Screw
|
||||||
£ 358.1061 - £ 358.1061 | In production |
2 in
50.8 mm
|
3 in
76.2 mm
|
Screw
|
|||||||
£ 411.4877 - £ 411.4877 | 5 In stock |
1 in
25.4 mm
|
1.5 in
38.1 mm
|
Screw
|
|||||||
SRWD-4020 | £ 175.3777 - £ 175.3777 | 32 In stock |
4 in
101.6 mm
|
2 in
50.8 mm
|
Screw
|
||||||
£ 391.6158 - £ 391.6158 | In production |
1.5 in
38.1 mm
|
1.5 in
38.1 mm
|
Screw
|
|||||||
£ 324.8755 - £ 324.8755 | In production |
1.5 in
38.1 mm
|
3 in
76.2 mm
|
Screw
|
|||||||
SRL1-3-WH6A | £ 141.5649 - £ 151.4772 | In production |
0.626 in
15.9 mm
|
0.402 in
10.2 mm
|
Adhesive
|
||||||
SRL1-5-WH6A | £ 185.9171 - £ 260.284 | In production |
0.752 in
19.1 mm
|
0.579 in
14.7 mm
|
Adhesive
|
||||||
RX1313-4 | £ 6.2157 - £ 6.2157 | 51 In stock |
0.413 in
10.5 mm
|
0.413 in
10.5 mm
|
Adhesive
|
||||||
£ 8.2556 - £ 8.2556 | In production |
0.705 in
17.9 mm
|
0.705 in
17.9 mm
|
Adhesive
|
|||||||
£ 11.5141 - £ 11.5141 | 3035 In stock |
1.055 in
26.8 mm
|
1.055 in
26.8 mm
|
Adhesive
|
|||||||
RX5050-4 | £ 18.9483 - £ 18.9483 | 90 In stock |
1.78 in
45.2 mm
|
1.78 in
45.2 mm
|
Adhesive
|
||||||
RX1616-4 | £ 7.2562 - £ 7.2562 | In production |
0.535 in
13.6 mm
|
0.535 in
13.6 mm
|
Adhesive
|
||||||
£ 9.9122 - £ 9.9122 | 250 In stock |
0.882 in
22.4 mm
|
0.882 in
22.4 mm
|
Adhesive
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue