Menu Search

Cable Duct Screw 500.0 mm UL94 V-2 PP Grey

Screw mount flexible cable conduit channels to route wires. The ribbed design allows for wires to break out when necessary.
Item code:

RX3030-0

990 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 + £ 7.0454
Standard pack: 50

Order in multiple of 50

Total price:

£ 352.27

50 x £ 7.0454

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Full Material Polypropylene
Mounting Method Screw
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us