Menu Search

Cable Duct Adhesive 500.0 mm UL94 V-2 PP Grey

Adhesive mount flexible cable conduit channels to route wires. The ribbed design allows for wires to break out when necessary.
Item code:

RX3030-4

2935 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 + £ 11.5141
Standard pack: 50

Order in multiple of 50

Total price:

£ 575.71

50 x £ 11.5141

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material Acrylic Adhesive
Colour Grey
Full Material Polypropylene
Mounting Method Adhesive
Inside Height 26.8 mm
Inside Width 26.8 mm
Overall Length 500.0 mm
Overall Width 30.0 mm
Square Size 720.0 mm²
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us