Menu Search

Cable Duct Adhesive 500.0 mm UL94 V-2 PP Grey

Adhesive mount flexible cable conduit channels to route wires. The ribbed design allows for wires to break out when necessary.
Item code:

RX4040-4

6782 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 + £ 14.663
Standard pack: 50

Order in multiple of 50

Total price:

£ 733.15

50 x £ 14.663

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material Acrylic Adhesive
Colour Grey
Full Material Polypropylene
Mounting Method Adhesive
Inside Height 36.3 mm
Inside Width 36.3 mm
Overall Length 500.0 mm
Overall Width 40.0 mm
Square Size 1320.0 mm²
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us