Menu Search

Cable Duct Adhesive 1828.8 mm UL94 V-0 PVC White

This Cable Duct is mounted on to an adhesive base and is made from white nylon.
Item code:

SRL1-3-WH6A

25 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 5 £ 153.7494
6 + £ 143.6884
Standard pack: 1

Order in multiple of 1

Total price:

£ 153.75

1 x £ 153.7494

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material Acrylic Adhesive
Colour White
Full Material Polyvinyl Chloride
Mounting Method Adhesive
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us