Menu Search

Cable Duct Screw 2 m PVC Grey

Screw mount cable trunking channels to route wires. The ribbed design allows for wires to break out when necessary. Fingers are scored so can be easily removed if more space is needed for breakouts. Lid is supplied for each piece.
Item code:

SRWDN1-2030

6 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 363.4777
Standard pack: 1

Order in multiple of 1

Total price:

£ 363.48

1 x £ 363.4777

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Full Material Polyvinyl Chloride
Mounting Method Screw
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us