Menu Search

Cable Glands - Straight/Brass

In stock

These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.

  • Material: Brass, PA, Stainless Steel
  • Colour: Natural, Black, Silver Grey, Dark Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Item Code Price range Availability Thread Size Maximum Compatible Cable Diameter View
490669 £ 2.1991 - £ 3.1115 90 In stock
PG9
8.0 mm
£ 2.9276 - £ 4.1992 Request the lead time here
PG13.5
12.0 mm
490677 £ 4.2363 - £ 4.3173 4100 In stock
PG21
18.0 mm
£ 2.0642 - £ 2.985 Request the lead time here
M16
6.0 mm
490694 £ 4.5331 - £ 6.5518 75 In stock
M25
16.0 mm
£ 14.3955 - £ 20.7433 120 In stock
M40
26.0 mm
£ 3.6157 - £ 5.0846 4120 In stock
1/2
9.0 mm
£ 17.4121 - £ 33.716 145 In stock
M25
17.0 mm
495140 £ 159.7526 - £ 159.7526 8 In stock
M63
48.0 mm
£ 45.2743 - £ 45.2743 198 In stock
M16
10.0 mm
£ 111.6434 - £ 236.9765 Request the lead time here
M40
28.0 mm
£ 18.1405 - £ 25.3968 42 In stock
M32
18.0 mm
£ 1.0663 - £ 2.3914 700 In stock
M16
10.0 mm
£ 1.6977 - £ 3.7621 395 In stock
M25
17.0 mm
£ 3.4797 - £ 7.9452 275 In stock
M32
21.0 mm
£ 1.0663 - £ 2.3914 1184 In stock
M16
10.0 mm
£ 11.0337 - £ 23.4501 Request the lead time here
M12
7.0 mm
£ 65.8348 - £ 68.5734 Request the lead time here
M32
21.0 mm
£ 6.9033 - £ 14.3645 475 In stock
M16
7.5 mm
£ 52.2244 - £ 52.2244 10 In stock
M40
33.0 mm
  • of 6
Cable Gland PG9 4.0 mm 8.0 mm Brass Natural

490669

Price Range
£ 3.1115 - £ 2.1991

Stock Levels
90 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Mounting Thread Length
    7.0 mm
  • Thread Size
    PG9
Cable Gland PG13.5 6.0 mm 12.0 mm Brass Natural

490673

Price Range
£ 4.1992 - £ 2.9276

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Mounting Thread Length
    7.0 mm
  • Thread Size
    PG13.5
Cable Gland PG21 13.0 mm 18.0 mm Brass Natural

490677

Price Range
£ 4.3173 - £ 4.2363

Stock Levels
4100 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • Thread Size
    PG21
Cable Gland M16 2.0 mm 6.0 mm Brass Natural

490690

Price Range
£ 2.985 - £ 2.0642

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • Thread Size
    M16
Cable Gland M25 9.0 mm 16.0 mm Brass Natural

490694

Price Range
£ 6.5518 - £ 4.5331

Stock Levels
75 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • Thread Size
    M25
Cable Gland M40 20.0 mm 26.0 mm Brass Natural

490698

Price Range
£ 20.7433 - £ 14.3955

Stock Levels
120 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Mounting Thread Length
    10.0 mm
  • Thread Size
    M40
Cable Gland 1/2 5.0 mm 9.0 mm Brass Natural

490706

Price Range
£ 5.0846 - £ 3.6157

Stock Levels
4120 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Mounting Thread Length
    13.0 mm
  • Thread Size
    1/2
Cable Gland ATEX M25 10.0 mm 17.0 mm Brass Natural

495136

Price Range
£ 33.716 - £ 17.4121

Stock Levels
145 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    ATEX
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21 IP68
  • Mounting Thread Length
    7.0 mm
Cable Gland ATEX M63 32.0 mm 48.0 mm Brass Natural

495140

Price Range
£ 159.7526 - £ 159.7526

Stock Levels
8 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    ATEX
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21 IP68
  • Mounting Thread Length
    10.0 mm
Cable Gland M16 4.5 mm 10.0 mm Stainless Steel

551787

Price Range
£ 45.2743 - £ 45.2743

Stock Levels
198 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Mounting Thread Length
    5.0 mm
  • DIN Protection Class
    DIN40050-T9
Cable Gland M40 16.0 mm 28.0 mm Stainless Steel

551791

Price Range
£ 236.9765 - £ 111.6434

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • DIN Protection Class
    DIN40050-T9
Cable Gland EMC M32 13.0 mm 18.0 mm Brass Natural

34002807E

Price Range
£ 25.3968 - £ 18.1405

Stock Levels
42 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    EMC
  • Mounting Thread Length
    9.0 mm
  • Overall Length
    42.0 mm
Cable Gland M16 5.0 mm 10.0 mm PA Black

1334494

Price Range
£ 2.3914 - £ 1.0663

Stock Levels
700 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide PA6 V-2
  • Gland Form
    Easy Fix
  • Overall Length
    39.0 mm
  • Thread Size
    M16
Cable Gland M25 11.0 mm 17.0 mm PA Dark Grey

1334498

Price Range
£ 3.7621 - £ 1.6977

Stock Levels
395 In stock
Attributes
  • Colour
    Dark Grey
  • Full Material
    Polyamide PA6 V-2
  • Gland Form
    Easy Fix
  • Overall Length
    48.0 mm
  • Thread Size
    M25
Cable Gland M32 15.0 mm 21.0 mm PA Silver Grey

1334502

Price Range
£ 7.9452 - £ 3.4797

Stock Levels
275 In stock
Attributes
  • Colour
    Silver Grey
  • Full Material
    Polyamide PA6 V-2
  • Gland Form
    Easy Fix
  • Overall Length
    58.5 mm
  • Thread Size
    M32
Cable Gland M16 5.0 mm 10.0 mm PA Dark Grey

1334492

Price Range
£ 2.3914 - £ 1.0663

Stock Levels
1184 In stock
Attributes
  • Colour
    Dark Grey
  • Full Material
    Polyamide PA6 V-2
  • Gland Form
    Easy Fix
  • Overall Length
    39.0 mm
  • Thread Size
    M16
Cable Gland EMC M12 3.0 mm 7.0 mm Brass Natural

551239

Price Range
£ 23.4501 - £ 11.0337

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Advanced EMC
  • Mounting Thread Length
    5.0 mm
  • Overall Length
    30.0 mm
Cable Gland EMC M32 13.0 mm 21.0 mm Brass Natural

551243

Price Range
£ 68.5734 - £ 65.8348

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Advanced EMC
  • Mounting Thread Length
    8.0 mm
  • Overall Length
    44.0 mm
Cable Gland M16 5.0 mm 7.5 mm Brass Natural

1334485

Price Range
£ 14.3645 - £ 6.9033

Stock Levels
475 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    High Performing
  • Mounting Thread Length
    7.0 mm
  • Thread Size
    M16
Cable Gland M40 29.0 mm 33.0 mm Brass Natural

1334489

Price Range
£ 52.2244 - £ 52.2244

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    High Performing
  • Mounting Thread Length
    9.0 mm
  • Thread Size
    M40