These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | View | |
---|---|---|---|---|---|---|
£ 0.9824 - £ 1.0033 | 3500 In stock |
M25
|
0.512 in
13.0 mm
|
0.709 in
18.0 mm
|
||
£ 0.9797 - £ 1.0005 | Request the lead time here |
M25
|
0.354 in
9.0 mm
|
0.63 in
16.0 mm
|
||
467263 | £ 1.5008 - £ 1.5286 | 3950 In stock |
M32
|
0.512 in
13.0 mm
|
0.709 in
18.0 mm
|
|
467269 | £ 2.6542 - £ 2.7098 | 870 In stock |
M50
|
0.984 in
25.0 mm
|
1.22 in
31.0 mm
|
|
£ 0.4002 - £ 0.4085 | Request the lead time here |
M12
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
||
467281 | £ 0.5516 - £ 0.5628 | 51167 In stock |
M20
|
0.197 in
5.0 mm
|
0.354 in
9.0 mm
|
|
£ 1.5008 - £ 1.5286 | 45 In stock |
M32
|
0.512 in
13.0 mm
|
0.709 in
18.0 mm
|
||
467299 | £ 2.6542 - £ 2.7098 | 930 In stock |
M50
|
0.984 in
25.0 mm
|
1.22 in
31.0 mm
|
|
£ 0.4683 - £ 0.4766 | 643 In stock |
M12
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.578 - £ 0.5892 | Request the lead time here |
M20
|
0.197 in
5.0 mm
|
0.354 in
9.0 mm
|
||
467317 | £ 1.5425 - £ 1.5703 | 20100 In stock |
M32
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
|
£ 3.4879 - £ 3.5713 | 293 In stock |
M63
|
1.457 in
37.0 mm
|
1.732 in
44.0 mm
|
||
£ 0.4794 - £ 0.4891 | 5765 In stock |
M16
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
£ 0.988 - £ 1.0297 | Request the lead time here |
M25
|
0.354 in
9.0 mm
|
0.63 in
16.0 mm
|
||
£ 2.5986 - £ 2.6542 | 290 In stock |
M50
|
1.26 in
32.0 mm
|
1.496 in
38.0 mm
|
||
£ 0.5794 - £ 0.5906 | 4616 In stock |
1/2 NPT
|
0.197 in
5.0 mm
|
0.354 in
9.0 mm
|
||
£ 0.5794 - £ 0.5906 | 1000 In stock |
1/2 NPT
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
£ 2.0983 - £ 2.1817 | 618 In stock |
PG 9
|
0.157 in
4.0 mm
|
0.276 in
7.0 mm
|
||
£ 3.5157 - £ 3.5991 | 225 In stock |
PG 21
|
0.512 in
13.0 mm
|
0.709 in
18.0 mm
|
||
£ 3.2934 - £ 3.3629 | 1000 In stock |
M25
|
0.433 in
11.0 mm
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.