Menu Search

Cam Levers - Threaded Stud

In stock

Cam Handles, also know as Cam Clamping Levers or Cam Clamps, are fastening devices that allow for quick fastening or releasing of a work-piece, without the use of tools. They also allow for fine adjustments to the clamping action. Once the Cam Lever Fasteners are threaded onto their application, clamping force is applied by pushing down the Cam Lever Bolt.

Featured in our range are;

Open Handled Clamp Levers that are made from Back Glass Filled Nylon. They have an open handled design to stop dust collection, and feature a low profile handle which is ideal for use in limited space applications.

Clamp Levers With and Without Adjustable Ring-nut, which have a cam lever body made from Glass-fibre Reinforced Nylon, with a black finish. Several types are included that feature rotating pins made from alternative metal materials - depending on your application needs.

Clamping Levers with Eccentrical Cams made from Black Powder Coated Die Cast Zinc that have a stainless steel threaded stud, used for rapid clamping and releasing. The lever has been designed to ensure that its movement cannot exceed the maximum clamping force. The distance between the lever cam and the clamping surface is adjustable via a fine pitch thread, allowing the clamping position to be set easily with maximum clamping force.

Aluminium Clamp Handles that are Natural or black in colour with a wide choice of thread options to choose from.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
209 results
Product SKUs information
Item Code Price range Availability Thread Size Body Diameter Mount Type Overall Height View
£ 29.5019 - £ 29.5019 Request the lead time here
M6 x 1.0
18.0 mm
Screw Mount
52.0 mm
£ 32.573 - £ 32.573 13 In stock
M8 x 1.25
27.0 mm
Screw Mount
58.5 mm
£ 6.2672 - £ 6.3923 Request the lead time here
M10
18.5 mm
Stud
45.0 mm
£ 6.6841 - £ 6.8231 Request the lead time here
M12
18.5 mm
Stud
45.0 mm
£ 29.5019 - £ 29.5019 Request the lead time here
M6 x 1.0
18.0 mm
Screw Mount
42.0 mm
£ 32.573 - £ 32.573 Request the lead time here
M8 x 1.25
27.0 mm
Screw Mount
53.5 mm
£ 32.573 - £ 32.573 Request the lead time here
M10 x 1.5
27.0 mm
Screw Mount
53.5 mm
£ 12.9931 - £ 12.9931 107 In stock
M6
18.0 mm
Screw Mount
43.0 mm
£ 16.1058 - £ 16.1058 Request the lead time here
M6
21.0 mm
Screw Mount
43.0 mm
£ 5.2528 - £ 5.2528 Request the lead time here
M6
12.0 mm
Threaded Stud
28.0 mm
£ 5.5029 - £ 5.6141 Request the lead time here
M8
15.0 mm
Threaded Stud
37.0 mm
£ 32.573 - £ 32.573 19 In stock
M10 x 1.5
27.0 mm
Screw Mount
58.5 mm
£ 13.4238 - £ 13.4238 183 In stock
M6
18.0 mm
Screw Mount
68.0 mm
£ 16.1875 - £ 16.1875 Request the lead time here
M6
21.0 mm
Screw Mount
84.5 mm
£ 31.6966 - £ 73.2696 28 In stock
M10
30.0 mm
Screw Mount
101.0 mm
£ 32.3785 - £ 33.0455 Request the lead time here
M10
26.0 mm
Screw Mount
101.0 mm
£ 31.7668 - £ 73.4011 Request the lead time here
M8
30.0 mm
Screw Mount
101.0 mm
£ 31.1556 - £ 71.9918 24 In stock
M10
30.0 mm
Screw Mount
101.0 mm
£ 31.9894 - £ 73.946 Request the lead time here
M10
30.0 mm
Screw Mount
101.0 mm
£ 34.8382 - £ 34.8382 6 In stock
M8 x 1.25
27.0 mm
Screw Mount
68.5 mm
  • of 11
Cam Lever Screw Mount M6 x 1.0 30.0 mm

KCL-100

Price Range
£ 29.5019 - £ 29.5019

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Mount Type
    Screw Mount
  • Body Diameter
    18.0 mm
  • Overall Height
    52.0 mm
  • Thread Length
    30.0 mm
Cam Lever Screw Mount M8 x 1.25 30.0 mm

KCL-108

Price Range
£ 32.573 - £ 32.573

Stock Levels
13 In stock
Attributes
  • Handle Material
    Aluminium
  • Mount Type
    Screw Mount
  • Body Diameter
    27.0 mm
  • Overall Height
    58.5 mm
  • Thread Length
    30.0 mm
Clamping Lever 92.0 mm Stud M10 20.0 mm Black

496367

Price Range
£ 6.3923 - £ 6.2672

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    PA
  • Mount Type
    Stud
  • Body Diameter
    18.5 mm
  • Overall Height
    45.0 mm
Clamping Lever Stud M12 30.0 mm Black

496372

Price Range
£ 6.8231 - £ 6.6841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Stud
  • Body Diameter
    18.5 mm
  • Overall Height
    45.0 mm
Cam Lever Screw Mount M6 x 1.0 20.0 mm

KCL-98

Price Range
£ 29.5019 - £ 29.5019

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Mount Type
    Screw Mount
  • Body Diameter
    18.0 mm
  • Overall Height
    42.0 mm
  • Thread Length
    20.0 mm
Cam Lever Screw Mount M8 x 1.25 25.0 mm

KCL-106

Price Range
£ 32.573 - £ 32.573

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Mount Type
    Screw Mount
  • Body Diameter
    27.0 mm
  • Overall Height
    53.5 mm
  • Thread Length
    25.0 mm
Cam Lever Screw Mount M10 x 1.5 25.0 mm

KCL-114

Price Range
£ 32.573 - £ 32.573

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Mount Type
    Screw Mount
  • Body Diameter
    27.0 mm
  • Overall Height
    53.5 mm
  • Thread Length
    25.0 mm
Cam Lever Screw Mount M6 25.0 mm Black

1219325

Price Range
£ 12.9931 - £ 12.9931

Stock Levels
107 In stock
Attributes
  • Colour
    Black
  • Handle Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Mount Type
    Screw Mount
  • Body Diameter
    18.0 mm
  • Overall Height
    43.0 mm
Cam Lever Screw Mount M6 25.0 mm Black

1219333

Price Range
£ 16.1058 - £ 16.1058

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Mount Type
    Screw Mount
  • Body Diameter
    21.0 mm
  • Overall Height
    43.0 mm
Clamping Lever Threaded Stud M6 10.0 mm Black

496355

Price Range
£ 5.2528 - £ 5.2528

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Threaded Stud
  • Body Diameter
    12.0 mm
  • Overall Height
    28.0 mm
Clamping Lever Threaded Stud M8 20.0 mm Black

496361

Price Range
£ 5.6141 - £ 5.5029

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Threaded Stud
  • Body Diameter
    15.0 mm
  • Overall Height
    37.0 mm
Cam Lever Screw Mount M10 x 1.5 30.0 mm

KCL-116

Price Range
£ 32.573 - £ 32.573

Stock Levels
19 In stock
Attributes
  • Handle Material
    Aluminium
  • Mount Type
    Screw Mount
  • Body Diameter
    27.0 mm
  • Overall Height
    58.5 mm
  • Thread Length
    30.0 mm
Cam Lever Screw Mount M6 50.0 mm Black

1219326

Price Range
£ 13.4238 - £ 13.4238

Stock Levels
183 In stock
Attributes
  • Colour
    Black
  • Handle Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Mount Type
    Screw Mount
  • Body Diameter
    18.0 mm
  • Overall Height
    68.0 mm
Cam Lever Screw Mount M6 50.0 mm Black

1219334

Price Range
£ 16.1875 - £ 16.1875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Mount Type
    Screw Mount
  • Body Diameter
    21.0 mm
  • Overall Height
    84.5 mm
Cam Lever Screw Mount M10 25.0 mm Black

1220695

Price Range
£ 73.2696 - £ 31.6966

Stock Levels
28 In stock
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Overall Height
    101.0 mm
Cam Lever 116.0 mm Screw Mount M10 45.0 mm Black

1220699

Price Range
£ 33.0455 - £ 32.3785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Screw Mount
  • Body Diameter
    26.0 mm
Cam Lever Screw Mount M8 30.0 mm Black

1220704

Price Range
£ 73.4011 - £ 31.7668

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Overall Height
    101.0 mm
Cam Lever Screw Mount M10 20.0 mm Black

1220694

Price Range
£ 71.9918 - £ 31.1556

Stock Levels
24 In stock
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Overall Height
    101.0 mm
Cam Lever Screw Mount M10 40.0 mm Black

1220698

Price Range
£ 73.946 - £ 31.9894

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Overall Height
    101.0 mm
Cam Lever Screw Mount M8 x 1.25 40.0 mm

KCL-110

Price Range
£ 34.8382 - £ 34.8382

Stock Levels
6 In stock
Attributes
  • Handle Material
    Aluminium
  • Mount Type
    Screw Mount
  • Body Diameter
    27.0 mm
  • Overall Height
    68.5 mm
  • Thread Length
    40.0 mm