Menu Search

Compression Spring 6.1 mm 9.65 mm 1.03 Nmm

This compression spring is made from carbon steel - music wire, closed-end wire compression springs. It is 9.65 mm | 0.38 in long, with a 6.1 mm | 0.24 in outside diameter and 1.03 Nm spring rate. The music wire is not recommended for applications where temperature exceeds 121 °.C. The tolerances are Load P ±10% and Spring Rate R ±10%.
Item code:

1217050

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 1.1089
150 - 299 £ 1.0547
300 + £ 1.0213
Standard pack: 30

Order in multiple of 30

Total price:

£ 33.27

30 x £ 1.1089

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us