Menu Search

Compression Spring 9.1 mm 17.53 mm 0.98 Nmm

This compression spring is made from stainless steel, Closed-End Wire compression springs. It is 17.53 mm long, with a 9.14 mm outside diameter and 0.98 Nm spring rate. This stainless steel type 302 is not recommended for applications where temperature exceed +260 °C. The mechanical spring is slightly magnetic due to cold working during manufacturing. It has tolerances for Load P ±10% and Spring Rate R ±10%
Item code:

1217257

30 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 299 £ 1.4035
300 + £ 1.334
Standard pack: 30

Order in multiple of 30

Total price:

£ 42.11

30 x £ 1.4035

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us