Menu Search

Compression Spring 12.2 mm 12.7 mm 17.50 Nmm

This compression spring is made from stainless steel, Closed-End Wire compression springs. It is 12.7 mm long, with a 12.19 mm outside diameter and 17.5 Nm spring rate. This stainless steel type 302 is not recommended for applications where temperature exceed +260 °C. The mechanical spring is slightly magnetic due to cold working during manufacturing. It has tolerances for Load P ±10% and Spring Rate R ±10%
Essentra Part Number:

10438978

Manufacturer Part Number:

1217304

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 299 £ 1.5449
300 + £ 1.4599
Standard pack: 30

Order in multiple of 30

Total price:

£ 46.35

30 x £ 1.5449

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Approximate Solid Height 7.5 mm
Load at Load Length 85.22 N
Loaded Length 7.8 mm
Maximum Application Temperature 230 °C
Outside Diameter 12.2 mm
Overall Length 12.7 mm
Spring Rate 17.50 Nmm
Wire Diameter 1.6 mm
Full Material 302 Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us