Menu Search

Conical Spring 21.6 mm (OD) 19.1 mm (L) 4.67 Nmm

This conical compression spring is a mechanical spring made of stainless steel type 302 and standard finish passivated to ASTM A967. The cone shaped compression spring is designed to provide a near constant spring rate and solid height lower than a normal spring. The spring has a right hand direction of helix with squared ends rather than grounded.
Item code:

1218005

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 2.7236
100 - 199 £ 2.5847
200 + £ 2.5013
Standard pack: 20

Order in multiple of 20

Total price:

£ 54.47

20 x £ 2.7236

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us