Menu Search

Disc Spring DIN 2093 6.2 mm 15.0 mm

Manufactured under strict quality control to conform to DIN 2093, Disc Springs are for ardous applications that require high resistance to fatigue. These spring washers have had the set removed during the manufacturing process.
Item code:

1218039

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 + £ 0.0444
Standard pack: 200

Order in multiple of 200

Total price:

£ 8.88

200 x £ 0.0444

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 6.2 mm
Material Carbon Steel
Standard DIN
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us