Menu Search

Spring Washer 11.2 mm 23.0 mm Chrome Vanadium

Manufactured under strict quality control to conform to DIN 2093, Disc Springs are for ardous applications that require high resistance to fatigue. These spring washers have had the set removed during the manufacturing process.
Item code:

1218075

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 + £ 0.1709
Standard pack: 200

Order in multiple of 200

Total price:

£ 34.18

200 x £ 0.1709

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 11.2 mm
Outside Diameter 23.0 mm
Free Height 1.8 mm
Thickness 1.3 mm
Load at Minimum Deflection 1658.00 N
Load at Maximum Deflection 2243.0 N
Loaded Height 1.4 mm
Material Chrome Vanadium
Standard DIN
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us