Menu Search

Disc Springs

In stock

Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.

Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.

  • Material: Chrome Vanadium, Carbon Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
128 results
Product SKUs information
Essentra Part Number Price range Availability Loaded Height Free Height Material Inside Diameter View
£ 0.0559 - £ 0.0559 Request the lead time here
1.0 mm
1.5 mm
Carbon Steel
8.2 mm
£ 0.0545 - £ 0.0545 Request the lead time here
1.0 mm
1.4 mm
Carbon Steel
8.2 mm
£ 0.0507 - £ 0.0507 Request the lead time here
0.8 mm
1.3 mm
Carbon Steel
8.2 mm
£ 0.0992 - £ 0.0992 Request the lead time here
0.6 mm
0.9 mm
Carbon Steel
5.2 mm
£ 0.0429 - £ 0.0429 Request the lead time here
0.5 mm
0.8 mm
Carbon Steel
7.2 mm
£ 0.0453 - £ 0.0453 Request the lead time here
0.6 mm
1.0 mm
Carbon Steel
5.2 mm
£ 0.0453 - £ 0.0453 Request the lead time here
0.7 mm
1.1 mm
Carbon Steel
5.2 mm
£ 0.0496 - £ 0.0496 Request the lead time here
0.9 mm
1.1 mm
Carbon Steel
7.2 mm
£ 0.0453 - £ 0.0453 Request the lead time here
0.7 mm
1.1 mm
Carbon Steel
6.2 mm
£ 0.4776 - £ 0.4776 Request the lead time here
1.5 mm
2.3 mm
Chrome Vanadium
18.3 mm
£ 0.3982 - £ 0.3982 Request the lead time here
2.3 mm
3.1 mm
Chrome Vanadium
14.2 mm
£ 0.0622 - £ 0.0622 Request the lead time here
1.1 mm
1.6 mm
Carbon Steel
8.2 mm
£ 0.4507 - £ 0.4507 Request the lead time here
2.7 mm
3.5 mm
Chrome Vanadium
20.4 mm
£ 0.1715 - £ 0.1715 Request the lead time here
1.4 mm
1.9 mm
Chrome Vanadium
10.2 mm
£ 0.4238 - £ 0.4238 Request the lead time here
1.5 mm
2.2 mm
Chrome Vanadium
16.3 mm
£ 0.0649 - £ 0.0649 Request the lead time here
1.2 mm
1.6 mm
Carbon Steel
10.2 mm
£ 0.2083 - £ 0.2083 Request the lead time here
1.7 mm
2.2 mm
Chrome Vanadium
14.2 mm
£ 0.5556 - £ 0.5556 Request the lead time here
1.8 mm
2.6 mm
Chrome Vanadium
14.3 mm
£ 0.4507 - £ 0.4507 Request the lead time here
1.7 mm
2.4 mm
Chrome Vanadium
16.3 mm
£ 0.0819 - £ 0.0819 Request the lead time here
1.2 mm
1.8 mm
Carbon Steel
14.2 mm
  • of 7
Disc Spring DIN 2093 8.2 mm 20.0 mm

10443088

Price Range
£ 0.0559 - £ 0.0559

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.5 mm
  • Thickness
    0.9 mm
  • Load at Minimum Deflection
    811.00 N
Disc Spring DIN 2093 8.2 mm 20.0 mm

10443071

Price Range
£ 0.0545 - £ 0.0545

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.4 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    639.00 N
Disc Spring DIN 2093 8.2 mm 20.0 mm

10443057

Price Range
£ 0.0507 - £ 0.0507

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.3 mm
  • Thickness
    0.6 mm
  • Load at Minimum Deflection
    351.00 N
Disc Spring DIN 2093 5.2 mm 13.0 mm

10442777

Price Range
£ 0.0992 - £ 0.0992

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    13.0 mm
  • Free Height
    0.9 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    232.00 N
Disc Spring DIN 2093 7.2 mm 14.0 mm

10442807

Price Range
£ 0.0429 - £ 0.0429

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    7.2 mm
  • Outside Diameter
    14.0 mm
  • Free Height
    0.8 mm
  • Thickness
    0.4 mm
  • Load at Minimum Deflection
    105.00 N
Disc Spring DIN 2093 5.2 mm 15.0 mm

10442845

Price Range
£ 0.0453 - £ 0.0453

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.0 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    237.00 N
Disc Spring DIN 2093 5.2 mm 15.0 mm

10442852

Price Range
£ 0.0453 - £ 0.0453

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.6 mm
  • Load at Minimum Deflection
    346.00 N
Disc Spring DIN 2093 7.2 mm 14.0 mm

10442821

Price Range
£ 0.0496 - £ 0.0496

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    7.2 mm
  • Outside Diameter
    14.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    692.00 N
Disc Spring DIN 2093 6.2 mm 15.0 mm

10442883

Price Range
£ 0.0453 - £ 0.0453

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.6 mm
  • Load at Minimum Deflection
    360.00 N
Disc Spring DIN 2093 18.3 mm 36.0 mm

10437407

Price Range
£ 0.4776 - £ 0.4776

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.3 mm
  • Outside Diameter
    36.0 mm
  • Free Height
    2.3 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1445.00 N
Disc Spring DIN 2093 14.2 mm 40.0 mm

10437384

Price Range
£ 0.3982 - £ 0.3982

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.2 mm
  • Outside Diameter
    40.0 mm
  • Free Height
    3.1 mm
  • Thickness
    2.0 mm
  • Load at Minimum Deflection
    4052.00 N
Disc Spring DIN 2093 8.2 mm 23.0 mm

10443217

Price Range
£ 0.0622 - £ 0.0622

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.6 mm
  • Thickness
    0.9 mm
  • Load at Minimum Deflection
    781.00 N
Disc Spring DIN 2093 20.4 mm 40.0 mm

10443569

Price Range
£ 0.4507 - £ 0.4507

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.4 mm
  • Outside Diameter
    40.0 mm
  • Free Height
    3.5 mm
  • Thickness
    2.5 mm
  • Load at Minimum Deflection
    7977.00 N
Disc Spring DIN 2093 10.2 mm 23.0 mm

10443255

Price Range
£ 0.1715 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.9 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1733.00 N
Disc Spring DIN 2093 16.3 mm 32.0 mm

10443415

Price Range
£ 0.4238 - £ 0.4238

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.3 mm
  • Outside Diameter
    32.0 mm
  • Free Height
    2.2 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1626.00 N
Disc Spring DIN 2093 10.2 mm 20.0 mm

10443149

Price Range
£ 0.0649 - £ 0.0649

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.6 mm
  • Thickness
    1.1 mm
  • Load at Minimum Deflection
    1301.00 N
Disc Spring DIN 2093 14.2 mm 28.0 mm

10443385

Price Range
£ 0.2083 - £ 0.2083

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    2.2 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2423.00 N
Disc Spring DIN 2093 14.3 mm 34.0 mm

10443484

Price Range
£ 0.5556 - £ 0.5556

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.3 mm
  • Outside Diameter
    34.0 mm
  • Free Height
    2.6 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2535.00 N
Disc Spring DIN 2093 16.3 mm 32.0 mm

10443422

Price Range
£ 0.4507 - £ 0.4507

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.3 mm
  • Outside Diameter
    32.0 mm
  • Free Height
    2.4 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2744.00 N
Disc Spring DIN 2093 14.2 mm 28.0 mm

10443361

Price Range
£ 0.0819 - £ 0.0819

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    1.8 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    937.00 N