Display Holders are available with or without an adhesive base to hold print materials for marketing and other displays effectively. It is easy to install and remove, as well as being durable and long-lasting. It is designed to hold brochures, flyers, and promotional materials. Keeping them organised and displayed beautifully.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Overall Length | Mounting Method | View |
---|---|---|---|---|---|
£ 0.3849 - £ 0.3849 | 11600 In stock |
0.453 in
11.5 mm
|
None
|
||
£ 1.1937 - £ 5.0287 | 1500 In stock |
2.756 in
70.0 mm
|
Acrylic Adhesive
|
||
£ 49.2209 - £ 50.2353 | Request the lead time here |
82.021 ft
25.0 m
|
|
||
£ 0.9991 - £ 2.4805 | Request the lead time here |
2.756 in
70.0 mm
|
None
|
||
£ 0.0575 - £ 0.0587 | Request the lead time here |
0.142 in
3.6 mm
|
|
||
£ 0.56 - £ 0.5711 | Request the lead time here |
5.827 in
148.0 mm
|
None
|
||
£ 0.7615 - £ 0.7781 | Request the lead time here |
8.268 in
210.0 mm
|
None
|
||
£ 2.1122 - £ 2.1539 | Request the lead time here |
8.268 in
210.0 mm
|
None
|
||
£ 2.6959 - £ 5.5498 | Request the lead time here |
39.37 in
1000.0 mm
|
Acrylic Adhesive
|
||
496988 | £ 0.0537 - £ 0.0548 | Request the lead time here |
82.021 ft
25.0 m
|
|
|
£ 0.6128 - £ 0.6267 | Request the lead time here |
2.362 in
60.0 mm
|
Acrylic Adhesive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue