These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.
The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.
Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.
Material: HDPE, Nylon, PA, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: , UL94 V-2Series Code: SRTFLA, SR1086, SR1740, SRF0001
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | HD | D | Colour | Material | H | T1 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.1778 - £ 0.1862 | 1584 In stock |
|
|
|
White
|
PA
|
|
|
||
£ 0.264 - £ 0.2751 | 3780 In stock |
|
|
|
White
|
PA
|
|
|
||
£ 0.5086 - £ 0.5308 | 30 In stock |
|
|
|
White
|
PA
|
|
|
||
£ 0.0857 - £ 0.0892 | 51199 In stock |
UL94 V-2
|
|
|
Black
|
PA
|
|
|
||
460012 | £ 0.1152 - £ 0.12 | 41003 In stock |
UL94 V-2
|
|
|
Black
|
PA
|
|
|
|
£ 0.1152 - £ 0.12 | 7844 In stock |
UL94 V-2
|
|
|
White
|
PA
|
|
|
||
462731 | £ 0.096 - £ 0.10 | 24210 In stock |
UL94 V-2
|
|
|
White
|
PA
|
|
|
|
462738 | £ 0.1792 - £ 0.182 | 11861 In stock |
UL94 V-2
|
|
|
White
|
PA
|
|
|
|
466861 | £ 0.241 - £ 0.8898 | 900 In stock |
UL94 V-2
|
|
|
Black
|
PA
|
|
|
|
£ 0.3043 - £ 0.3112 | 2425 In stock |
UL94 V-2
|
1.205 in
30.6 mm
|
|
Black
|
PA
|
|
0.126 in
3.2 mm
|
||
PGM-6 | £ 0.0806 - £ 0.0839 | 24131 In stock |
UL94 V-2
|
0.252 in
6.4 mm
|
|
Black
|
PA
|
|
0.067 in
1.7 mm
|
|
£ 0.1653 - £ 0.1723 | 991 In stock |
|
|
|
White
|
PA
|
|
|
||
£ 0.182 - £ 0.1903 | 430 In stock |
|
|
|
White
|
PA
|
|
|
||
£ 0.264 - £ 0.2751 | 410 In stock |
|
|
|
White
|
PA
|
|
|
||
£ 0.635 - £ 0.6614 | 795 In stock |
|
|
|
White
|
PA
|
|
|
||
PGM-20 | £ 0.4238 - £ 0.4335 | 2783 In stock |
UL94 V-2
|
|
|
Black
|
PA
|
|
|
|
£ 0.2515 - £ 0.2556 | 10888 In stock |
UL94 V-2
|
|
|
Black
|
PA
|
|
|
||
£ 0.1575 - £ 0.1876 | Request the lead time here |
UL94 V-2
|
0.386 in
9.8 mm
|
|
Black
|
PA
|
|
0.055 in
1.4 mm
|
||
£ 0.1416 - £ 0.2131 | Request the lead time here |
|
|
|
Clear
|
Copolyester
|
|
|
||
£ 0.0997 - £ 0.1039 | 5212 In stock |
UL94 V-2
|
|
|
Black
|
PA
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.