Menu Search

Eccentric Fixture Clamps

In production

Eccentric fixture clamps use an eccentric shaft to enable fine torque control and changeable grip while maintaining exact alignment and placement. The eccentric design distributes clamping force evenly while preserving precise alignment.

It offers rapid and forceful clamping and is built for durability and longevity. Used in precision machining, assembly, and hold-down applications.

  • Uses an eccentric shaft to enable fine torque control and changeable grip.
  • It distributes clamping force evenly while preserving precise alignment.
  • Used in precision machining, assembly, and hold-down applications.
Material: Stainless Steel, Steel Series Code: SR12113, SR12112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
9 results
Product SKUs information
Item Code Price range Availability l1 w1 d1 h1 Clamping force max. kN A/F1 s1 View
£ 38.39 - £ 51.19 Request the lead time here
9.6
3.80
M4x0.7
2.80
0.9
3.0
0.76
£ 38.92 - £ 51.89 Request the lead time here
9.6
3.8
M4x0.7
2.80
0.9
3.0
0.76
£ 47.15 - £ 62.87 Request the lead time here
19.0
10.2
M10x1.5
6.35
8.8
7.0
1.27
£ 67.15 - £ 89.53 Request the lead time here
11.2
7.80
M6x1
4.75
3.5
4.0
1.01
£ 46.86 - £ 62.48 Request the lead time here
15.0
10.2
M8x1.25
4.55
3.5
5.0
1.01
£ 41.48 - £ 55.31 Request the lead time here
11.2
7.8
M6x1
4.75
3.5
4.0
1.01
£ 66.08 - £ 88.10 Request the lead time here
15.0
10.20
M8x1.25
6.35
3.5
5.0
1.01
£ 51.65 - £ 68.86 Request the lead time here
22.8
12.7
M12x1.75
9.52
17.7
8.0
2.03
£ 45.77 - £ 61.02 Request the lead time here
28.5
15.0
M16x2
12.70
26.6
12.0
2.54
Eccentric Fixture Clamp M4x0.7 2.80 9.6 Stainless Steel

20266394

Price Range
£ 51.19 - £ 38.39

Stock Levels
Request the lead time here
Attributes
  • d1
    M4x0.7
  • h1
    2.80
  • l1
    9.6
  • Clamping force max. kN
    0.9
  • s1
    0.76
Eccentric Fixture Clamp Brass M4x0.7 2.80 9.6 Steel

20266899

Price Range
£ 51.89 - £ 38.92

Stock Levels
Request the lead time here
Attributes
  • d1
    M4x0.7
  • h1
    2.80
  • l1
    9.6
  • Clamping force max. kN
    0.9
  • s1
    0.76
Eccentric Fixture Clamp Brass M10x1.5 6.35 19.0 Steel

20266929

Price Range
£ 62.87 - £ 47.15

Stock Levels
Request the lead time here
Attributes
  • d1
    M10x1.5
  • h1
    6.35
  • l1
    19.0
  • Clamping force max. kN
    8.8
  • s1
    1.27
Eccentric Fixture Clamp M6x1 4.75 11.2 Stainless Steel

20266950

Price Range
£ 89.53 - £ 67.15

Stock Levels
Request the lead time here
Attributes
  • d1
    M6x1
  • h1
    4.75
  • l1
    11.2
  • Clamping force max. kN
    3.5
  • s1
    1.01
Eccentric Fixture Clamp Brass M8x1.25 4.55 15.0 Steel

20266912

Price Range
£ 62.48 - £ 46.86

Stock Levels
Request the lead time here
Attributes
  • d1
    M8x1.25
  • h1
    4.55
  • l1
    15.0
  • Clamping force max. kN
    3.5
  • s1
    1.01
Eccentric Fixture Clamp Brass M6x1 4.75 11.2 Steel

20266905

Price Range
£ 55.31 - £ 41.48

Stock Levels
Request the lead time here
Attributes
  • d1
    M6x1
  • h1
    4.75
  • l1
    11.2
  • Clamping force max. kN
    3.5
  • s1
    1.01
Eccentric Fixture Clamp M8x1.25 6.35 15.0 Stainless Steel

20266967

Price Range
£ 88.10 - £ 66.08

Stock Levels
Request the lead time here
Attributes
  • d1
    M8x1.25
  • h1
    6.35
  • l1
    15.0
  • Clamping force max. kN
    3.5
  • s1
    1.01
Eccentric Fixture Clamp Brass M12x1.75 9.52 22.8 Steel

20266936

Price Range
£ 68.86 - £ 51.65

Stock Levels
Request the lead time here
Attributes
  • d1
    M12x1.75
  • h1
    9.52
  • l1
    22.8
  • Clamping force max. kN
    17.7
  • s1
    2.03
Eccentric Fixture Clamp Brass M16x2 12.70 28.5 Steel

20266943

Price Range
£ 61.02 - £ 45.77

Stock Levels
Request the lead time here
Attributes
  • d1
    M16x2
  • h1
    12.70
  • l1
    28.5
  • Clamping force max. kN
    26.6
  • s1
    2.54