20266394
20266394
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 52.2138 |
| 5 - 9 | £ 49.6026 |
| 10 - 19 | £ 46.9914 |
| 20 - 49 | £ 44.3802 |
| 50 + | £ 39.1578 |
| d1 | M4x0.7 |
|---|---|
| h1 | 2.80 |
| l1 | 9.6 |
| Clamping force max. kN | 0.9 |
| s1 | 0.76 |
| w1 | 3.80 |
| A/F1 | 3.0 |
| A/F2 | 7.93 |
| Torque to max. Nm | 2.0 |
| Qty/pack | 4.0 |
| Clamp Material | Stainless Steel |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue