Menu Search

Edge Wire Saddles

In stock

Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black, Grey and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C


Series Code :SR1834

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Compatible Panel Thickness Range Overall Width Overall Height View
£ 0.0652 - £ 0.0814 14440 In stock
20.0 mm
10.0 mm
£ 0.1719 - £ 0.1963 4305 In stock
19.8 mm
16.3 mm
£ 0.1719 - £ 0.1963 70678 In stock
28.8 mm
24.9 mm
£ 0.1073 - £ 0.1073 9000 In stock
21.6 mm
11.2 mm
£ 0.1731 - £ 0.1975 3100 In stock
31.0 mm
19.0 mm
EWSE-3-01 £ 0.0652 - £ 0.0814 10673 In stock
20.0 mm
10.0 mm
LEWSE-14-19 £ 0.1977 - £ 0.2258 26031 In stock
19.8 mm
16.3 mm
£ 0.1719 - £ 0.1963 12921 In stock
26.8 mm
34.8 mm
£ 0.157 - £ 0.1667 2257 In stock
28.0 mm
23.2 mm
£ 0.1895 - £ 0.2106 2080 In stock
31.0 mm
19.0 mm
£ 0.1719 - £ 0.1963 21000 In stock
26.8 mm
24.9 mm
£ 0.075 - £ 0.0936 2998 In stock
20.0 mm
10.0 mm
HEWSE-25-01 £ 0.1975 - £ 0.2244 39332 In stock
30.4 mm
21.6 mm
£ 0.075 - £ 0.0936 Request the lead time here
20.0 mm
10.0 mm
HEWSE-25-19 £ 0.2183 - £ 0.2488 Request the lead time here
30.4 mm
21.6 mm
£ 0.0652 - £ 0.0814 9500 In stock
20.0 mm
10.0 mm
£ 0.0652 - £ 0.0814 76 In stock
11.3 mm
6.1 mm
£ 0.0652 - £ 0.0814 835 In stock
16.2 mm
6.1 mm
EWSJS-1-01 £ 0.068 - £ 0.0933 1062 In stock
21.6 mm
11.2 mm
£ 0.1977 - £ 0.2258 9091 In stock
26.8 mm
24.9 mm
  • of 2
Cable Grommet Edge Holding 6.5 mm 11.6 mm PA

EWSE-2-01

Price Range
£ 0.0814 - £ 0.0652

Stock Levels
14440 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
Cable Grommet Edge Holding 7.4 mm 11.6 mm PA

LEWSE-14-01

Price Range
£ 0.1963 - £ 0.1719

Stock Levels
4305 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.6 mm
  • Inside Height
    7.4 mm
Cable Grommet Edge Holding 14.7 mm 16.8 mm PA

LEWSE-21-01

Price Range
£ 0.1963 - £ 0.1719

Stock Levels
70678 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.6 mm
  • Inside Height
    14.7 mm
Cable Grommet Edge Holding 6.5 mm 11.7 mm PA

EWSJS-1-19

Price Range
£ 0.1073 - £ 0.1073

Stock Levels
9000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    6.6 mm
  • Inside Height
    6.5 mm
Cable Grommet Edge Holding 12.0 mm 19.6 mm PA

HEWSE-22-01

Price Range
£ 0.1975 - £ 0.1731

Stock Levels
3100 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Hinged Edge
  • Depth
    6.6 mm
  • Inside Height
    12.0 mm
Cable Grommet Edge Holding 6.5 mm 11.6 mm PA

EWSE-3-01

Price Range
£ 0.0814 - £ 0.0652

Stock Levels
10673 In stock
Attributes
  • Colour
    Grey
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
Cable Grommet Edge Holding 7.4 mm 11.6 mm PA

LEWSE-14-19

Price Range
£ 0.2258 - £ 0.1977

Stock Levels
26031 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.6 mm
  • Inside Height
    7.4 mm
Cable Grommet Edge Holding 23.1 mm 22.8 mm PA

LEWSE-27-01

Price Range
£ 0.1963 - £ 0.1719

Stock Levels
12921 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.6 mm
  • Inside Height
    23.1 mm
Cable Grommet Edge Holding 7.6 mm 16.0 mm PA

EHWSE-1-01

Price Range
£ 0.1667 - £ 0.157

Stock Levels
2257 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Edge Holding
  • Depth
    6.2 mm
  • Inside Height
    7.6 mm
Cable Grommet Edge Holding 12.0 mm 19.6 mm PA

HEWSE-22-19

Price Range
£ 0.2106 - £ 0.1895

Stock Levels
2080 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Hinged Edge
  • Depth
    6.6 mm
  • Inside Height
    12.0 mm
Cable Grommet Edge Holding 15.0 mm 16.7 mm PA

LEWSE-19-01

Price Range
£ 0.1963 - £ 0.1719

Stock Levels
21000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.6 mm
  • Inside Height
    15.0 mm
Cable Grommet Edge Holding 6.5 mm 11.6 mm PA

EWSE-1-19

Price Range
£ 0.0936 - £ 0.075

Stock Levels
2998 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
Cable Grommet Edge Holding 8.5 mm 19.6 mm PA

HEWSE-25-01

Price Range
£ 0.2244 - £ 0.1975

Stock Levels
39332 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Hinged Edge
  • Depth
    6.6 mm
  • Inside Height
    8.5 mm
Cable Grommet Edge Holding 6.5 mm 11.6 mm PA

EWSE-3-19

Price Range
£ 0.0936 - £ 0.075

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
Cable Grommet Edge Holding 8.5 mm 19.6 mm PA

HEWSE-25-19

Price Range
£ 0.2488 - £ 0.2183

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Hinged Edge
  • Depth
    6.6 mm
  • Inside Height
    8.5 mm
Wire Saddle Edge Holding 6.5 mm 11.6 mm PA

EWSE-1-01

Price Range
£ 0.0814 - £ 0.0652

Stock Levels
9500 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
Cable Grommet Edge Holding 5.0 mm 5.0 mm PA

EWSE-8.1-01

Price Range
£ 0.0814 - £ 0.0652

Stock Levels
76 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    3.6 mm
  • Inside Height
    5.0 mm
Cable Grommet Edge Holding 5.0 mm 10.0 mm PA

EWSE-12.8-01

Price Range
£ 0.0814 - £ 0.0652

Stock Levels
835 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    3.6 mm
  • Inside Height
    5.0 mm
Cable Grommet Edge Holding 6.5 mm 11.7 mm PA

EWSJS-1-01

Price Range
£ 0.0933 - £ 0.068

Stock Levels
1062 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    6.6 mm
  • Inside Height
    6.5 mm
Cable Grommet Edge Holding 15.0 mm 16.7 mm PA

LEWSE-19-19

Price Range
£ 0.2258 - £ 0.1977

Stock Levels
9091 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.6 mm
  • Inside Height
    15.0 mm