Menu Search

Edging Strip

In stock

Edging Strips create protective borders around surfaces that safeguard sharp, delicate edges and corners. The flexible, uneven design allows them to fit various shapes, including irregular ones. The strips absorbs impact and prevents direct contact with potential hazards.

  • These strips have an uneven design that can fit any shape, including irregular ones.
  • Protects sensitive edges from wear and tear while absorbing impact and preventing direct contact between the surface and potential risks.
  • Commonly used in industrial, commercial, furniture, and automotive applications.
Material: PVC Colour: Black Series Code: SR1050

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
6 results
Product SKUs information
Item Code Price range Availability W T L t Type View
34076 £ 181.7612 - £ 181.7612 55 In stock
10.5 mm
3.8 mm
50.0 m
2.7 mm
1
34075 £ 155.6911 - £ 155.6911 24 In stock
9.5 mm
2.8 mm
50.0 m
1.5 mm
2
£ 228.8923 - £ 228.8923 43 In stock
11.0 mm
5.2 mm
50.0 m
3.7 mm
2
34078 £ 308.7381 - £ 308.7381 58 In stock
13.0 mm
6.8 mm
50.0 m
5.3 mm
2
£ 101.6426 - £ 101.6426 36 In stock
7.0 mm
1.2 mm
50.0 m
0.8 mm
1
34074 £ 133.1906 - £ 133.1906 15 In stock
8.0 mm
2.0 mm
50.0 m
1.0 mm
1
Edging Strip 2.7 mm 3.8 mm PVC Black

34076

Price Range
£ 181.7612 - £ 181.7612

Stock Levels
55 In stock
Attributes
  • W
    10.5 mm
  • L
    50.0 m
  • T
    3.8 mm
  • t
    2.7 mm
  • Roll Quantity
    50
Edging Strip 1.5 mm 2.8 mm PVC Black

34075

Price Range
£ 155.6911 - £ 155.6911

Stock Levels
24 In stock
Attributes
  • W
    9.5 mm
  • L
    50.0 m
  • T
    2.8 mm
  • t
    1.5 mm
  • Roll Quantity
    50
Edging Strip 3.7 mm 5.2 mm PVC Black

34077

Price Range
£ 228.8923 - £ 228.8923

Stock Levels
43 In stock
Attributes
  • W
    11.0 mm
  • L
    50.0 m
  • T
    5.2 mm
  • t
    3.7 mm
  • Roll Quantity
    50
Edging Strip 5.3 mm 6.8 mm PVC Black

34078

Price Range
£ 308.7381 - £ 308.7381

Stock Levels
58 In stock
Attributes
  • W
    13.0 mm
  • L
    50.0 m
  • T
    6.8 mm
  • t
    5.3 mm
  • Roll Quantity
    50
Edging Strip 0.8 mm 1.2 mm PVC Black

32343

Price Range
£ 101.6426 - £ 101.6426

Stock Levels
36 In stock
Attributes
  • W
    7.0 mm
  • L
    50.0 m
  • T
    1.2 mm
  • t
    0.8 mm
  • Roll Quantity
    50
Edging Strip 1.0 mm 2.0 mm PVC Black

34074

Price Range
£ 133.1906 - £ 133.1906

Stock Levels
15 In stock
Attributes
  • W
    8.0 mm
  • L
    50.0 m
  • T
    2.0 mm
  • t
    1.0 mm
  • Roll Quantity
    50