10237687
34078
| Quantity | Unit price |
|---|---|
| 1 + | £ 314.9129 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| W | 0.512 in |
|---|---|
| W | 13.0 mm |
| L | 50.0 m |
| L | 164.042 ft |
| T | 6.8 mm |
| T | 0.268 in |
| t | 0.209 in |
| t | 5.3 mm |
| Roll Quantity | 50 |
| Colour | Black |
| Material | PVC |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue