For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Loaded Length | Spring Rate | Initial Tension | Overall Length | Material | Load at Load Length | Outside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 2.0149 - £ 2.1956 | Request the lead time here |
|
|
1.85 N
1.85 N
|
5 in
127.0 mm
|
Stainless Steel
|
19.64 N
19.64 N
|
|
||
£ 1.9454 - £ 2.1122 | Request the lead time here |
|
|
3.04 N
3.04 N
|
1.37 in
34.8 mm
|
Stainless Steel
|
33.57 N
33.57 N
|
|
||
£ 1.9454 - £ 2.1122 | Request the lead time here |
|
|
3.04 N
3.04 N
|
2.252 in
57.2 mm
|
Stainless Steel
|
33.57 N
33.57 N
|
|
||
£ 1.9454 - £ 2.1122 | Request the lead time here |
|
|
5.19 N
5.19 N
|
1 in
25.4 mm
|
Stainless Steel
|
58.54 N
58.54 N
|
|
||
£ 1.9454 - £ 2.1122 | Request the lead time here |
|
|
5.19 N
5.19 N
|
1.5 in
38.1 mm
|
Stainless Steel
|
58.54 N
58.54 N
|
|
||
£ 1.9454 - £ 2.1122 | Request the lead time here |
|
|
5.19 N
5.19 N
|
2.5 in
63.5 mm
|
Stainless Steel
|
58.54 N
58.54 N
|
|
||
£ 1.9454 - £ 2.1122 | Request the lead time here |
|
|
1.48 N
1.48 N
|
1.37 in
34.8 mm
|
Stainless Steel
|
16.30 N
16.30 N
|
|
||
£ 1.9454 - £ 2.1122 | Request the lead time here |
|
|
1.48 N
1.48 N
|
2.252 in
57.2 mm
|
Stainless Steel
|
16.30 N
16.30 N
|
|
||
£ 2.2234 - £ 2.4179 | Request the lead time here |
|
|
1.48 N
1.48 N
|
3.5 in
88.9 mm
|
Stainless Steel
|
16.30 N
16.30 N
|
|
||
£ 2.2651 - £ 2.4596 | Request the lead time here |
|
|
6.30 N
6.30 N
|
1.252 in
31.8 mm
|
Stainless Steel
|
69.66 N
69.66 N
|
|
||
£ 2.2651 - £ 2.4596 | Request the lead time here |
|
|
6.30 N
6.30 N
|
2 in
50.8 mm
|
Stainless Steel
|
69.66 N
69.66 N
|
|
||
£ 2.279 - £ 2.4874 | Request the lead time here |
|
|
6.30 N
6.30 N
|
3 in
76.2 mm
|
Stainless Steel
|
69.66 N
69.66 N
|
|
||
£ 2.4179 - £ 2.6264 | Request the lead time here |
|
|
6.30 N
6.30 N
|
5 in
127.0 mm
|
Stainless Steel
|
69.66 N
69.66 N
|
|
||
£ 3.7937 - £ 4.1272 | Request the lead time here |
|
|
10.28 N
10.28 N
|
2.752 in
69.9 mm
|
Stainless Steel
|
114.19 N
114.19 N
|
|
||
£ 3.9743 - £ 4.3356 | Request the lead time here |
|
|
10.28 N
10.28 N
|
4.5 in
114.3 mm
|
Stainless Steel
|
114.19 N
114.19 N
|
|
||
£ 3.877 - £ 4.2106 | Request the lead time here |
|
|
23.22 N
23.22 N
|
2.5 in
63.5 mm
|
Stainless Steel
|
258.22 N
258.22 N
|
|
||
£ 4.2245 - £ 4.5997 | Request the lead time here |
|
|
23.22 N
23.22 N
|
4 in
101.6 mm
|
Stainless Steel
|
258.22 N
258.22 N
|
|
||
£ 5.7808 - £ 6.295 | Request the lead time here |
|
|
23.22 N
23.22 N
|
6 in
152.4 mm
|
Stainless Steel
|
258.22 N
258.22 N
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.